Skip Ribbon Commands
Skip to main content
SharePoint

V5013B,C,D

Three-way mixing and diverting valves provide proportional or two-position control of hot or chilled water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Offered in sizes 2 1/2 in. through 6 in.

2 1/2 in 3-way flanged Globe valve

V5013B1003/U

2 1/2 in 3-way flanged Globe valve

3 in 3-way flanged Globe valve

V5013B1011/U

3 in 3-way flanged Globe valve

4 in 3-way flanged Globe valve

V5013B1029/U

4 in 3-way flanged Globe valve

5 in 3-way flanged Globe valve

V5013B1037/U

5 in 3-way flanged Globe valve

6 in 3-way flanged Globe valve

V5013B1045/U

Three-way, Globe, 6 in, Flanged, 360 Cv, Water or Glycol

2 1/2 in 3-way flanged Globe valve

V5013C1001/U

Three-way, Globe, 2 1/2 in, Flanged, 63 Cv, Water or Glycol

3 in 3-way flanged Globe valve

V5013C1019/U

Three-way, Globe, 3 in, Flanged, 100 Cv, Water or Glycol

4 in 3-way flanged Globe valve

V5013C1027/U

Three-way, Globe, 4 in, Flanged, 160 Cv, Water or Glycol

5 in 3-way flanged Globe valve

V5013C1035/U

5 in 3-way flanged Globe valve 250 Cv, Water or Glycol

6 in 3-way flanged Globe valve

V5013C1043/U

Three-way, Globe, 6 in, Flanged, 360 Cv, Water or Glycol