Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
fNPT globe valves for two-position or modulating control of steam and water with glycol solutions up to 50% in heating, ventilating and air conditioning (HVAC) systems. Used in applications requiring tight shut off.
2 1/2 in 2-way f-NPT Globe valve
3 in 2-way f-NPT Globe valve
Two-way, Globe, 2 1/2 in, (Female) NPT, 63 Cv, Steam