Skip Ribbon Commands
Skip to main content
SharePoint

TR120

The TR120/TR120-H are color touch screen wall modules compatible with Spyder Classic, Stryker and CIPer Model 30 controllers. The wall module communicates and is powered by the Sylk bus, so no additional wiring is needed. All versions include integral temperature and the TR120-H adds a humidity sensor to control comfort. The device enables local controller configuration through an easy to use touch screen interface with menu driven selections.

TOUCHSCREEN WALL MODULE WITH HUMIDITY

TR120-H

TOUCHSCREEN WALL MODULE WITH HUMIDITY