Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Remote bulb thermostats regulate temperature of air or liquids in ducts, pipes, tanks and boilers.
Remote Temp Control, 0°F-100°F Range, 2 SPDT, Copper Bulb, 5 ft. Capillary, Switch: 3°F Fixed/Interstage: 3°F-10°F Adj.
Remote Temp Control, 0°F-100°F Range, 2 SPDT, Copper Bulb, 20 ft. Capillary, Switch: 3°F Fixed/Interstage: 3°F-10°F Adj.
Remote Temp Control, -15°C-+35°C Range, 2 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C Diff., Celsius Scale
Remote Temp Control, -15°C-+35°C Range, 2 SPDT, Copper Bulb, 6.1 m Capillary, Switch: 1.7°C Fixed/Interstage: 1.7°C-5.6°C Adj., Celsius Scale
Remote Temp Control, 55°F-175°F Range, 2 SPDT, Copper Bulb, 5 ft. Capillary, 3.6°F Diff.
Remote Temp Control, 55°F-175°F Range, 2 SPDT, Copper Bulb, 20 ft. Capillary, Switch: 3.6°F Fixed/Interstage: 3.6°F-12°F Adj.
Remote Temp Control, 15°C-75°C Range, 2 SPDT, Copper Bulb, 1.5 m Capillary, 2°C Diff., Celsius Scale
Remote Temp Control, 55°F-175°F Range, 2 SPDT, Copper Bulb, 5 ft. Capillary, Switch: 3.6°F Fixed/Interstage: 3.6°F-12°F Adj.
Remote Temp Control, 0°F-100°F Range, 2 SPDT, 5 ft. Capillary, Switch: 3°F Fixed/Interstage: 3°F-10°F Adj., Fast Response Model