Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Remote bulb thermostats regulate temperature of air or liquids in ducts, pipes, tanks and boilers.
Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 6.1 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale
Remote Temp Control, 75°C-125°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale
Remote Temp Control, 30°F-50°F Range, 1 SPDT, Copper Bulb, 10 ft. Capillary, Manual Reset