Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Remote bulb thermostats regulate temperature of air or liquids in ducts, pipes, tanks and boilers.
Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale
Remote Temp Control, 75°C-125°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale
Remote Temperature Controller, 55°F to 175°F Set Point, 1 SPDT, Copper Bulb, 5 ft. Capillary Length, 3.6°F to 12°F Differential, Bulk
Remote Temp Control, 55°F-175°F Range, 1 SPDT, Copper Bulb, 20 ft. Capillary, 3.6°F-12°F Diff.
Remote Temperature Controller, 55°F to 175°F Set Point, 1 SPDT, Copper Bulb, 20 ft. Capillary Length, 3.6°F to 12°F Differential
Remote Temp Control, 55°F-175°F Range, 1 SPDT, Copper Bulb, 5 ft. Capillary, 1°F Fixed Diff.
Remote Temp Control, 15°C-75°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 2°C-6.6°C Diff., Celsius Scale
Remote Temperature Controller, 15°C to 75°C Set Point, 1 SPDT, Copper Bulb, 6.1 m Capillary Length, Celsius Model