Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Remote bulb thermostats regulate temperature of air or liquids in ducts, pipes, tanks and boilers.
Remote Temp Control, 0°F-100°F Range, 1 SPDT, Copper Bulb, 5 ft. Capillary, 3°F-10°F Diff.
Remote Temp Control, 0°F-100°F Range, 1 SPDT, Copper Bulb, 5 ft. Capillary, 1°F Fixed Diff.
Remote Temp Control, 0°F-100°F Range, 1 SPDT, Copper Bulb, 20 ft. Capillary, 3°F-10°F Diff.
Remote Temp Control, 0°F-100°F Range, 1 SPDT, SS Bulb, 20 ft. Capillary, 3°F-10°F Diff.
Remote Temperature Controller, 160°F to 260°F Set Point, 1 SPDT, Copper Bulb, 20 ft. Capillary Length, 3°F to 10°F Differential
Remote Temperature Controller, 0°F to 100°F Set Point, 1 SPDT, Copper Bulb, 20 ft. Capillary Length, 1°F Fixed Differential
Remote Temp Control, -15°C-+35°C Range, 1 SPDT, Copper Bulb, 1.5 m Capillary, 1.7°C-5.6°C Diff., Celsius Scale