Skip Ribbon Commands
Skip to main content
SharePoint

RM/EC7800 2000 Series

Microprocessor-based integrated primary burner control for automatically fired gas, oil, or combination fuel single burner applications. Provides level of safety, functional capability and features beyond conventional controls.

Viewing  1 To 10  of  64 Products
NEMA4 cover for S7800A2142/U Display with reset button

204729C/U

NEMA4 cover for S7800A2142/U Display with reset button

Primary Cont. Meeting Euro Comm. Timing

EC7820A2026/U

Primary Control Meeting European Community Timings-Atmospheric with Fan, 1 ignition attempt

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Flame Switch

EC7823A2004/U

Flame Switch, 220-240Vac, 50/60 Hz

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Programmer Control for VPS LHL-LF&HF

EC7840L2014/U

Programmer Control for VPS LHL-LF&HF Proven Purge, Requires S7800A1142 Display

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Prgm. Control meeting Euro Comm. Timings

EC7850A2072/U

Programming Control meeting European Community Timings-LHL, HF/LF Proving; 2 second postpurge

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Prgm. Control meeting Euro Comm. Timings

EC7850A2080/U

Programming Control meeting European Community Timings-LHL, HF/LF Proving; 30 second postpurge

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Prgm. Control Meeting Euro Comm. Timings

EC7850A2122/U

Programming Control meeting European Community Timings-LHL, HF/LF Proving; 15 second postpurge

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Programming Control meeting

EC7830A2033/U

Programming Control meeting European Community Timings-On/Off; 2 second postpurge

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Programming Control meeting

EC7830A2066/U

Programming Control meeting European Community Timings-On/Off; 30 second postpuge

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

On-Off Primary Control

EC7895A2010/U

On-Off Primary Control with PrePurge-Intermittent Pilot; 220-240 Vac 50/60 Hz

The RM/EC7800 2000 Series must be used with subbases Q7800A2005/U, Q7800B2003/U, Q7800B2011/U

Viewing  1 To 10  of  64 Products