Skip Ribbon Commands
Skip to main content
SharePoint

P7645

The P7645 Series Dry Differential Pressure Sensors provide reliable, accurate measurement and control. Applications include measurement of extremely low pressure applications such as: building/room pressure, air flow, variable air volume, filter status, and duct pressure. They are ideal for clean rooms, hospitals, fume hoods, and computer rooms. The P7645 offer a single pressure range and 4-20mA output signal.

PRESSURE 0.25" 4-20MA NO DISP/NO PROBE

P7645C0025X

PRESSURE 0.25" 4-20MA NO DISP/NO PROBE

PRESSURE 1.0" 4-20MA, NO DISP/NO PROBE

P7645C0100X

PRESSURE 1.0" 4-20MA, NO DISP/NO PROBE

PRESSURE 0.10",4-20MA, NO DISP/NO PROBE

P7645C0010X

PRESSURE 0.10",4-20MA, NO DISP/NO PROBE

PRESSURE 5",4-20MA, NO DISP/NO PROBE

P7645C0500X

PRESSURE 5",4-20MA, NO DISP/NO PROBE