Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Variable Frequency Drives (VFD) accept a control input and then output tailored PWM control signal to operate(fans, pumps, etc.) with maximum efficiency. The VFD can be field-programmed without any extra devices or computer connections.
NXL HVAC INVERTER: 1.1KW/400V/3.3A/IP21
NXL HVAC INVERTER: 1.1KW/400V/3.3A/IP54
NXL HVAC INVERTER: 1.5KW/400V/4.3A/IP21
NXL HVAC INVERTER: 1.5KW/400V/4.3A/IP54
NXL HVAC INVERTER: 2.2KW/400V/5.6A/IP21
NXL HVAC INVERTER: 2.2KW/400V/5.6A/IP54
NXL HVAC INVERTER: 3KW/400V/7.6A/IP21
NXL HVAC INVERTER: 3KW/400V/7.6A/IP54
NXL HVAC INVERTER: 4KW/400V/9A/IP21
NXL HVAC INVERTER: 4KW/400V/9A/IP54