Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Multi-Mon Meters

The PowerSmart family of power quality energy monitors are designed for commercial, industrial and institutional energy monitoring applications. These submeters provide improved energy efficiency and monitoring capabilities for multi-family, commercial, industrial, data center and other branch circuit monitoring applications. PowerSmart Plus Essential: Multi-funcitonal PowerSmart Advanced: Multi-functional meter and power quality analyzer PowerSmart Socket Meter: Revenue--grade three phase

Viewing  11 To 19  of  46 Products
H-MPS-800-50-SPL - MPS 800 amp - 1.9" x 3.1" ID, split sensor

E10582

Multi-Mon PowerSmart 800 amp - 1.9" x 3.1" ID, split sensor

H-MPS-1200-121-SPL - MPS 1200 amp - 4.7" x 3.1" ID, split sensor

E10584

Multi-Mon PowerSmart 1200 amp - 4.7" x 3.1" ID, split sensor

H-MM-RTU-Y-N-MWC - MM Branch Circuit Meter w/Modbus RTU, Wye w/out sensors w/ enclosure

E10634

Multi-Mon Branch Circuit Meter w/Modbus RTU, Wye w/out sensors w/ enclosure

H-MM-RTU-D-N-MWC - MM Branch Circuit Meter w/Modbus RTU, Delta w/out sensors w/ enclosure

E10635

Multi-Mon Branch Circuit Meter w/Modbus RTU, Delta w/out sensors w/ enclosure

Multi-Mon Branch Circuit Meter, Delta without sensors

HMM-RTU-D-N

Multi-Mon Branch Circuit Meter, Delta without sensors

Multi-Mon Branch Circuit Meter, Delta without sensors

HMM-RTU-D-N-ETH

Multi-Mon Branch Circuit Meter, Delta without sensors

Multi-Mon Branch Circuit Meter, Delta without sensors and enclosure

HMM-RTU-D-N-ETH-MC

Multi-Mon Branch Circuit Meter, Delta without sensors and enclosure

Multi-Mon Branch Circuit Meter, Delta without sensors and enclosure

HMM-RTU-D-N-MC

Multi-Mon Branch Circuit Meter, Delta without sensors and enclosure

Multi-Mon Branch Circuit Meter, Wye without sensors

HMM-RTU-Y-N

Multi-Mon Branch Circuit Meter, Wye without sensors

Viewing  11 To 19  of  46 Products