Skip Ribbon Commands
Skip to main content
SharePoint

Modulating/Floating/3-Position 24 Vac/dc SR

Spring return modulating or three-position direct coupled actuator [27 and 44 lb-in (3Nm and 5Nm)]

2-10 Vdc, Spring Return 44 lb-in

MS7405A2030/U

Floating or (0)2-10 Vdc spring return 44 lb-in., 5 Nm, direct coupled actuator