Skip Ribbon Commands
Skip to main content
SharePoint

Modulating/Floating 24 Vac/dc SR

Spring return modulating/floating direct coupled actuator [27 to 175 lb-in (3Nm to 20Nm)]

Viewing  1 To 9  of  45 Products
Floating or(0)2-10 Vdc, Spr.Ret. 27lb-in

MS7503A2030/U

Floating or (0)2-10 Vdc, 27 lb-in spring return, direct coupled actuator

Floating or(0)2-10 Vdc, Spr.Ret. 27lb-in

MS7503A2038/U

Floating or (0)2-10 Vdc, 27 lb-in spring return, direct coupled actuator

Floating or(0)2-10 Vdc, Spr.Ret. 27lb-in

MS7503A2130/U

Floating or (0)2-10 Vdc, 27 lb-in spring return, direct coupled actuator

Floating or(0)2-10 Vdc, Spr.Ret. 44lb-in

MS7505A2030/U

Honeywell floating or (0)2-10 Vdc 44 lb-in., 5 Nm spring return, direct-coupled actuator

Floating or(0)2-10 Vdc, Spr.Ret. 44lb-in

MS7505A2038/U

Honeywell floating or (0)2-10 Vdc 44 lb-in., 5 Nm spring return, direct-coupled actuator

Floating or(0)2-10 Vdc, Spr.Ret. 44lb-in

MS7505A2130/U

Honeywell floating or (0)2-10 Vdc 44 lb-in., 5 Nm spring return, direct-coupled actuator

Floating or (0)2-10 Vdc Spr Ret 27 lb-in

S03010

Floating or (0)2-10 Vdc Spr Ret 27 lb-in

Floating or (0)2-10 Vdc Spr Ret 27 lb-in

S03010-SW1

Floating or (0)2-10 Vdc Spr Ret 27 lb-in

Floating or (0)2-10 Vdc

ADS05-P-SW1

Floating or (0)2-10 Vdc

Viewing  1 To 9  of  45 Products