Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Miscellaneous

Honeywell WEB-700 Platform

Viewing  1 To 9  of  30 Products
LON TRUNK 2-POSITION CONNECTOR PLUG

H10026/U

LON TRUNK 2-POSITION CONNECTOR PLUG

This product is available in the US only.

WEB5 RS-485 3-POSITION CONECTOR PLUG

H10027/U

WEB5 RS-485 3-POSITION CONECTOR PLUG

This product is available in the US only.

6 Position input/output connecter

H10139/U

6 Position input/output connecter

This product is available in the US only.

Weidmuller 3-position straight connecter

H10140/U

Weidmuller 3-position straight connecter

This product is available in the US only.

RJ-45 ADAPTER TO DB-9, Female Connect.

H10148/U

RJ-45 ADAPTER TO DB-9, Female Connect.

This product is available in the US only.

4 ft cable

H10180/U

4 ft cable

This product is available in the US only.

10 ft. Silver Satin cable

H10181/U

10 ft. Silver Satin cable

This product is available in the US only.

25 ft. Silver Satin Cable

H10182/U

25 ft. Silver Satin Cable

This product is available in the US only.

6 Posit. Connect. for IO-16-H, WEB-IO-16

H10429/U

6 Posit. Connect. for IO-16-H, WEB-IO-16

This product is available in the US only.

Viewing  1 To 9  of  30 Products