Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
The MP958 Pneumatic Valve Actuator is direct-acting and used only with Honeywell V5852A2xx, V5862A2xx, V5853A2xx, and V5863A2xx Terminal Unit Valves to control hot and/or chilled water.
Direct acting, low force, valve actuator, has a spring range of 2-5 psi, Only works with V5852A2xx, V5862A2xx, V5853A2xx, V5863A2xx
Direct acting, low force, valve actuator, has a spring range of 3-10 psi, Only works with V5852A2xx, V5862A2xx, V5853A2xx, V5863A2xx
Direct acting, low force, valve actuator, has a spring range of 8-11 psi, Only works with V5852A2xx, V5862A2xx, V5853A2xx, V5863A2xx