Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

MP953E,F

Pneumatic actuators provide proportional control of steam or hot or cold liquids in HVAC systems by operating V5011, V5013, and VGF valve assemblies. Replacement devices are available for older Honeywell actuators.

Viewing  1 To 10  of  14 Products
Valve Actuator, force: Low, 4 - 11 psi

MP953E1285/U

Direct acting, 8 in. diameter, low force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 5 psi range

Valve Actuator, force: Low, 4 - 11 psi

MP953E1301/U

Direct acting, 5 in. diameter, low force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 3 psi range

Valve Actuator, force: Low, 4 - 11 psi

MP953E1319/U

Direct acting, 5 in. diameter, low force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 5 psi range

Valve Actuator, force: Low, 4 - 11 psi

MP953E1327/U

Direct acting, 5 in. diameter, low force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 10 psi range

Valve Actuator, force: Med, 4 - 11 psi

MP953E1368/U

Direct acting, 8 in. diameter, medium force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 3 psi range

Valve Actuator, force: Med, 4 - 11 psi

MP953E1376/U

Direct acting, 8 in. diameter, medium force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, positive positioner with 5 psi range

Valve Actuator, force: Med, 4 - 11 psi

MP953E1384/U

Direct acting, 8 in. diameter, medium force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 10 psi range

Valve Actuator, force: High, 4 - 11 psi

MP953E1400/U

Direct acting, 13 in. diameter, high force, valve actuator, spring range 4 -11 psi, 1-1/2 in. stroke, and positive positioner with 5 psi range

Valve Actuator, force: High, 4 - 11 psi

MP953E1418/U

Direct acting, 13 in. diameter, high force, valve actuator, spring range 4 -11 psi, 1-1/2 in. stroke, and positive positioner with 10 psi range

Coil Valve Actuator

MP953E1435/U

Direct acting, 13 in. diameter, high force, valve actuator, spring range 4 -11 psi, 3/4 in. stroke, and positive positioner with 5 psi range

Viewing  1 To 10  of  14 Products