Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Proportional control actuators for var. vol. terminal units, mixing boxes, and small to mid sized dampers. Available in various operating ranges for independent or sequence operation. Positive Positioner Option available
Meduim force spring return damper actuator with 3-13 psi spring range an 4 in. stroke. Fixed External Mounting Bracket included
Meduim force spring return damper actuator with 3-13 psi spring range an 4 in. stroke
Meduim force spring return damper actuator with 5-10 psi spring range an 4 in. stroke. Fixed External Mounting Bracket included
Meduim force spring return damper actuator with 5-10 psi spring range an 2-3/4 in. stroke
Meduim force spring return damper actuator with 5-10 psi spring range an 3 in. stroke. Fixed external unitary mounting bracket included
Meduim force spring return damper actuator with 2.5-6.5 psi spring range an 3 in. stroke. Fixed External Mounting Bracket included
Meduim force spring return damper actuator with 2.5-6.5 psi spring range an 2-3/4 in. stroke
Meduim force spring return damper actuator with 9-13 psi spring range an 3 in. stroke
Meduim force spring return damper actuator with 9-13 psi spring range an 4 in. stroke. Fixed External Mounting Bracket included
Meduim force spring return damper actuator with 5-10 psi spring range an 4 in. stroke