Skip Ribbon Commands
Skip to main content
SharePoint

ML6984/ML7984

Self-contained, self-adjusting, motorized linkage that mounts directly onto V5011 two-way or V5013 three-way valves and provides up to 25 mm (1") of linear stem travel.

Valve Actuator with 160 lbf rated force

ML6984A4000/U

Non-spring return direct-coupled Valve Actuator with 160 lbf rated force

Valve Actuator with 160 lbf rated force

ML7984A4009/U

Non-spring return direct-coupled Valve Actuator with 160 lbf rated force