Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
One-pipe, direct-acting temperature sensor used with RP908/RP920 Controllers to provide proportional control of pneumatic valve or damper actuators. Rod and tube insertion element for duct, well, or through-the-wall mounting.
15 inch, duct mount, rod and tube pneumatic, -40 to 160 F temperature sensor
Wall mount, rod and tube pneumatic 27 in. temperature sensor
Well mount, rod and tube pneumatic 15 in. temperature sensor
7 inch, duct mount, rod and tube pneumatic, -40 to 160 F temperature sensor
7 in. well mount, rod and tube pneumatic 40-240 F temperature sensor
Well mount, rod and tube pneumatic 7 in. temperature sensor
25 inch, duct mount, rod and tube pneumatic, 25 to 125 F temperature sensor
15 inch duct or well mount, rod/tube pneumatic, 40 to 240 F temperature sensor