Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Dual Flame Type Detector with Two Digital Displays S550BE

The S550BE is provided with UVTron and IR sensors. System is self checking, no mechanical shutters, not adversely affected by X or Gamma rays generated by pipe check welding. Suitable for all fuel flames, single or multiple fuels. Optional pipe fitting (PF) versions provided with factory installed cable. Suitable for hazardous location duty. SIL 3 capable.

UV/IR Viewing Head, connector reverse position

S550B-R

UV/IR Viewing Head, connector reverse position