Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Class 2000 Meters provide kW and kWh data for three-phase power. These revenue-grade meters include one set of split-core current sensors. Work with WEBs-AX Energy Analytics, Tenant Billing and E-mon Energy Software.
Class 2000 Three Phase kWh/kW (Demand) Submeter
H-Series Interval Data Recorder (IDR)
Current sensor 25A split-core
Current sensor 50A split-core
Current sensor 100A split-core
Current sensor 200A split-core
Current sensor 400A split-core
Current sensor 800A split-core
Current sensor 1600A split-core
Current sensor 3200A split-core