Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

Ball Joints and Push Rod Accessories

Ball Joint 1/4 in.-All Actuators/Dampers

103598/U

Ball Joint 1/4 in.-All Actuators/Dampers

Crankarm balljoint - 1/4-28 UNF male thd

27518/B

Crankarm balljoint with 1/4 - 28 UNF male threads, fits 5/16 in. push rods

Crankarm balljoint - 1/4-28 UNF male thd

27518/U

Crankarm balljoint w/ 1/4 - 28 UNF male threads, fits 5-16 in diameter push rods

Push Rod (5/16 in. dia., 10 in. length)

27520B/U

Push Rod (5/16 in. dia., 10 in. length) Used With: All Actuators and Dampers

Push Rod (5/16 in. dia., 12 in. length)

27520C/U

Push Rod (5/16 in. dia., 12 in. length) Used With: All Actuators and Dampers

Push Rod (5/16 in. dia., 18 in. length)

27520E/U

Push Rod (5/16 in. dia., 18 in. length) Used With: All Actuators and Dampers

Push Rod (5/16 in. dia., 24 in. length)

27520G/U

Push Rod (5/16 in. dia., 24 in. length) Used With: All Actuators and Dampers

Push Rod (5/16 in. dia., 36 in. length)

27520K/U

Push Rod (5/16 in. dia., 36 in. length) Used With: All Actuators and Dampers

Push Rod (5/16 in. dia., 48 in. length)

27520L/U

Push Rod (5/16 in. dia., 48 in. length) Used With: All Actuators and Dampers

Push Rod (5/16 in. dia., 8 in. length)

27520Q/U

Push Rod (5/16 in. dia., 8 in. length) Used With: All Actuators and Dampers