Skip Ribbon Commands
Skip to main content
SharePoint

32007304

DC Motor spring return direct coupled actuators (DCA) provide control of dampers in HVAC applications.

Two-position, SPST Actuator - 88 lb-in

32007304-003/U

Two-position, SPST Actuator - 88 lb-in, Spring Return , 24 Vac ±-20%, 50/60 Hz

(0)2-10Vdc,Floating Actuator - 88 lb-in

32007304-004/U

(0)2-10Vdc,Floating Actuator - 88 lb-in, Spring Return , 24 Vac ±-20%, 50/60 Hz

Two-position, SPST Actuator - 175 lb-in

32007304-005/U

Two-position, SPST Actuator - 175 lb-in, Spring Return , 24 Vac ±-20%, 50/60 Hz

(0)2-10Vdc,Floating Actuator - 175 lb-in

32007304-006/U

(0)2-10Vdc,Floating Actuator - 175 lb-in, Spring Return, 24 Vac ±-20%, 50/60 Hz

Two-position, SPST Actuator - 88 lb-in

32007304-012/U

Two-position, SPST Actuator - 88 lb-in, Spring Return , 120 Vac ±-10%, 60 Hz

Two-position, SPST Actuator - 88 lb-in

32007304-013/U

Two-position, SPST Actuator - 88 lb-in, Spring Return , 120 Vac ±-10%, 60 Hz