Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

3200523

Spring return direct coupled actuators (DCA) provide control of dampers in HVAC applications.

Floating, SPDT Actuator - 70 lb-in

32005237-002/U

Floating, SPDT Actuator - 70 lb-in, Non-Spring Return , 24 Vac ±-20%, 50/60 Hz

2-10 Vdc, 4-20 Ma Actuator - 35 lb-in

32005238-001/U

2-10 Vdc, 4-20 mA Actuator, 35 lb-in Non-Spring Return , 24 Vac ±-20%, 50/60 Hz

2-10 Vdc, 4-20 mA Actuator - 70 lb-in,

32005238-002/U

2-10 Vdc, 4-20 mA Actuator, 70 lb-in Non-Spring Return , 24 Vac ±-20%, 50/60 Hz

Floating, SPDT Actuator - 35 lb-in

32005238-003/B

Floating, SPDT Actuator - 35 lb-in, Non-Spring Return , 24 Vac ±-20%, 50/60 Hz