Material Number Technical Literature Marketing Information Images Competitive Cross-Reference Help
Text in Help dialog, To be determined by the Business
Spring return two-position direct coupled actuator [27 to 175 lb-in (3 Nm to 20 Nm)]
Honeywell two position or SPST, 27 lb-in., 3 Nm, direct-coupled actuator
Two position or SPST Spring Ret 27 lb-in
Honeywell two position or SPST, 44 lb-in., 5 Nm, direct-coupled actuator