Skip Ribbon Commands
Skip to main content
SharePoint

175 lb-in. 24V Actuators

Honeywell 175 lb-in. (20Nm) torque, spring return, direct-coupled, 24 Vac actuator accepts two-position (SPST) control with an integral junction box. Reliably operates in smoke control systems requiring UL555S ratings up to 350F.

Two position or SPST Spring Ret 175lb-in

MS8120F1002/B

Fast-acting, two-position actuator with 175 lb-in spring return and 24 Vac

Two position or SPST Spring Ret 175lb-in

MS8120F1002/U

Fast-acting, two-position actuator with 175 lb-in spring return and 24 Vac

Two position or SPST Spring Ret 175lb-in

MS8120F1200/B

Fast-acting, two-position actuator with 175 lb-in spring return and 24 Vac

Two position or SPST Spring Ret 175lb-in

MS8120F1200/U

Fast-acting, two-position actuator with 175 lb-in spring return and 24 Vac