Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

175 lb-in. 230V

Honeywell's Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac

Damper Actuator For UL555, Europe

S20230-F

Two-Position, SPST Actuator 175 lb-in, Spring Return 230 Vac ±-10%, Europe

Damper Actuator For UL555, Europe

S20230-F-SW2

Two-Position SPST Actuator 175 lb-in Spring Return 230 Vac ±-10% with 2 switches, Europe

Fast-Acting, 2-Pos Actuator - 175 lb-in

MS4620F1005/U

Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac

Fast-Acting, 2-Pos Actuator - 175 lb-in

MS4620F1203/B

Fast-Acting, 2-Pos Actuator - 175 lb-in

Fast-Acting, 2-Pos Actuator - 175 lb-in

MS4620F1203/U

Fast-acting, two-position actuator with 175 lb-in., 20 Nm spring return and 230 Vac