Skip Ribbon Commands
Skip to main content
SharePoint

Multi-Mon Meters

Branch level energy data visualization is easy with Multi-Mon branch circuit monitors. Multi-Mon offers a packaged solution that systems designers and end users can easily integrate with their own equipment. Multi-Mon provides energy monitoring, tenant billing, cost allocation, power quality management and energy data visualization at the branch circuit level. MMU cabinets facilitate centralized submeter readings for easy data management.

Viewing  1 To 6  of  44 Products
H-MM-RTU-D-N - MM Branch Circuit Meter w/Modbus RTU, Delta w/out sensors

E10556

Multi-Mon Branch Circuit Meter w/Modbus RTU, Delta w/out sensors

H-MM-RTU-Y-N-ETH - MM Branch Circuit Meter w/Modbus TCP/IP, Wye w/out sensors

E10558

Multi-Mon Branch Circuit Meter w/Modbus TCP/IP, Wye w/out sensors

H-MM-RTU-D-N-ETH - MM Branch Circuit Meter w/Modbus TCP/IP, Delta w/out sensors

E10560

Multi-Mon Branch Circuit Meter w/Modbus TCP/IP, Delta w/out sensors

H-MPS-100-12-SCS - MPS 100 amp - .47" ID, solid sensor

E10570

Multi-Mon PowerSmart 100 amp - .47" ID, solid sensor

H-MPS-400-26-SCS - MPS 400 amp - 1.02" ID, solid sensor

E10574

Multi-Mon PowerSmart 400 amp - 1.02" ID, solid sensor

H-MPS-400-43-SPL - MPS 400 amp - 1.7" x 1.3" ID, split sensor

E10580

Multi-Mon PowerSmart 400 amp - 1.7" x 1.3" ID, split sensor

Viewing  1 To 6  of  44 Products