Privacy Statement
Skip Ribbon Commands
Skip to main content
SharePoint

MMU

Cabinets contain 8, 16, or 24 meters mounted in a single cabinet and prewired before shipping. Cabinets are available for Class 100, Class 200 and Class 320 meters. Interval Data Recorders can be added for communications including RS-485 and Ethernet protocols. For added flexibility MMU cabinets may contain meters of different voltage configurations (i.e. 208V & 480V meters inside a single MMU enclosure).

Multiple Meter Unit (MMU) cabinet for 8 meters

HMMU-8

Multiple Meter Unit (MMU) cabinet for 8 meters

Multiple Meter Unit (MMU) cabinet for 16 meters

HMMU-16

Multiple Meter Unit (MMU) cabinet for 16 meters

Multiple Meter Unit (MMU) cabinet for 24 meters

HMMU-24

Multiple Meter Unit (MMU) cabinet for 24 meters

Multiple Meter Unit (MMU) cabinet for 8 meters

MMU-8

Multiple Meter Unit (MMU) cabinet for 8 meters

Multiple Meter Unit Blank space

MMU-BLANK

Multiple Meter Unit Blank space