Skip Ribbon Commands
Skip to main content
SharePoint

All-in-One Viewing Head and Processor U2

U2-101x and U2-101x PF are integrated viewing head and processor (All in One) with integral touch screen for operator interface. One Normally Open Flame relay contact and one Normally Open Fault relay contact is provided for interlock. 0-20 or 4-20 mA scalable analog output is also provided. Power input is 24 VDC @120 mA. Temperature sensor is included that provides display in degree F and C.

Combination DC signal processor and viewing head with UV and IR sensors with fatory installed 10' (3 m) cable

U2-1010S-PF

Combination DC signal processor and viewing head with UV and IR sensors with fatory installed 10' (3 m) cable

To order this product, please contact your authorized Honeywell IFM distributor or send an email to: ifm.sales@honeywell.com The text hereunder in grey does not apply to this specific product.