HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
>Excel 5000 System
>WEBs System
>Light Commercial Building Solutions
>Non-Communicating Controllers (Legacy)
Combustion Products LAR
Commercial Combustion
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
W7760B2001
Excel 15B Building Manager

Locate Distributors Product Specifications   Literature and Documents
Overview
The Excel 15 W7760B Building Manager is a Light Commercial Building Solution (LCBS) operator interface (network server) and LONWORKS® Bus supervisory device. As an operator interface, it connects the user to the Internet, local area network (LAN), or wide area network (WAN) providing multi-user access to web pages for Building Manager configuration and LCBS monitoring and command functions. As a building manager, it uses LONWORKS® to provide network wide alarm handling, scheduling, and trend logging for application specific XL10 controllers and Excel 15 W7760C Plant controllers. The W7760B is a network server/appliance equipped with a hard drive. The use of a hard drive greatly expands alarm handling, scheduling, and logging capabilities when compared to EPROM/RAM based control devices. The W7760B is configured using built-in utilities. It queries the LONWORKS® network to determine the devices installed and self-configures display pages for each supported device.

Loading ...
Features

• Internet Network appliance with hard drive.
• Supports up to 120 Excel 10 and Excel 15 W7760C controllers.
• Self-discovery of devices (nodes) on the LONWORKS® network.
• Automatically creates a Device Status List (DSL).
• Automatically creates display pages for each supported Excel 10 and Excel 15 W7760C controller.
• Automatically configures Trends Log for supported Excel 10 and Excel 15 W7760C controller.
• Up to 100 user configured Trend Logs.
• Scheduling of Excel 10 devices and Excel 15 W7760C objects.
• Reports and logs alarm data.
• E-mails reports of alarm data.
• View Excel 10 and Excel 15 W7760C data, modify setpoints and command Occupied bypass.
• Real Time Clock (RTC) for time stamping with time synchronization.
• Multi-user access.
Product Specifications  Back To Top
Description Excel 15 building manager
Application Built-up AHU
Application Packaged RTU
Application Chiller
Application Boiler
Application Heat Pump Systems
Application Size 120 nodes
Building Management Interface Excel 15B
Network Communications LonWorks Bus
Output Type Staged On/Off, Graphical Interface, Floating, Pulse Width Modulation, Analog/Modulating
Frequency 50 Hz
Frequency 60 Hz
Power Consumption 20 VA
System Requirements Internet Explorer 5.5 or higher
Dimensions (in.) 6 5/32 in. high x 10 19/32 in. wide x 3 7/32 in. deep
Dimensions (mm) 156 mm high x 259 mm wide x 82 mm deep
Operating Temperature Range (F) 41 F to 95 F
Operating Temperature Range (C) 5 C to 35 C
Shipping Temperature Range (F) -4 F to +149 F
Shipping Temperature Range (C) -20 C to +65 C
Operating Humidity Range (% RH) 10% to 85% noncondensing
Approvals, Underwriters Laboratories Inc UL and cUL listed UL916 as a Class 2 device
Approvals, Federal Communications Commission Listed Part 15 Subpart J. Class A EC Conforms to European Standards
Comments Can also be used to provide timekeeping abilities to the Excel 15C
Used With S7760A Command Display
Used With LonWorks bus

Literature and other Resources Download Back To Top
Specification Data - (W7760B Excel 15B Building Manager)
Installation Instructions - (W7760B Building Manager - Excel 15 - Release 2.02.00)
Sell Sheet - (W7760A Excel 15A Building Manager - Light Commercial Building Solution)
Specification Data - (W7760A Excel 15 Building Manager)
Installation Instructions - (W7760A Building Manager -Excel 15)
Brochure - (W7760B Web Building Manager)
Software Release Bulletin - (W7760B2001 Excel 15B Version 02.02.00)
User Guide - (W7760B Building Manager - Excel 15B, Light Commerical Building Solutions)
Specification Data - (W7760C Plant Controller - Excel 15)
Installation Instructions - (W7760C Excel 15 EPROM Replacement)
Installation Instructions - (W7760A Excel 15 EPROM Replacement)
Excel 15 W7760B Building Manager Front Front(Photo_BW - Web Quality Image)
Excel 15 W7760B Building Manager Front Front(Photo_BW - Print Quality Image)
Excel 15 W7760B Building Manager Back showing connections Back(Photo_BW - Web Quality Image)
Excel 15 W7760B Building Manager Back showing connections Back(Photo_BW - Print Quality Image)
Excel 15 W7760B Building Manager Front Front(Photo_Color - Web Quality Image)
Excel 15 W7760B Building Manager Front Front(Photo_Color - Print Quality Image)
Excel 15 W7760B Building Manager Back showing connections Back(Photo_Color - Web Quality Image)
Excel 15 W7760B Building Manager Back showing connections Back(Photo_Color - Print Quality Image)
W7760A Excel 15 Controller Main(Photo_BW - Web Quality Image)
W7760A Excel 15 Controller Main(Photo_BW - Print Quality Image)
W7760A Excel 15 Controller Main(Photo_Color - Web Quality Image)
W7760A Excel 15 Controller Main(Photo_Color - Print Quality Image)
Excel 15A Building Manager - 3 inch Main(Photo_BW - Web Quality Image)
Excel 15A Building Manager - 3 inch Main(Photo_BW - Print Quality Image)
Excel 15A Building Manager - 6 inch Main(Photo_BW - Web Quality Image)
Excel 15A Building Manager - 6 inch Main(Photo_BW - Print Quality Image)
Excel 15A Building Manager - 3 inch Main(Photo_Color - Web Quality Image)
Excel 15A Building Manager - 3 inch Main(Photo_Color - Print Quality Image)
Excel 15A Building Manager - 6 inch Main(Photo_Color - Web Quality Image)
Excel 15A Building Manager - 6 inch Main(Photo_Color - Print Quality Image)
Light Commercial Buildings Wiring(LineArt)
Light Commercial Buildings Wiring(LineArt - Web Quality Image)
Light Commercial Buildings Wiring(LineArt)
Light Commercial Buildings Wiring(LineArt - Web Quality Image)
Light Commercial Buildings Wiring(LineArt)
Light Commercial Buildings Wiring(LineArt - Web Quality Image)
Plant Controller Wiring(LineArt)
Plant Controller Wiring(LineArt - Web Quality Image)
Plant Controller Wiring(LineArt)
Plant Controller Wiring(LineArt - Web Quality Image)
Plant Controller Wiring(LineArt)
Plant Controller Wiring(LineArt - Web Quality Image)
Plant Controller Wiring(LineArt)
Plant Controller Wiring(LineArt - Web Quality Image)
Plant Controller Wiring(LineArt)
Plant Controller Wiring(LineArt - Web Quality Image)
Plant Controller Wiring(LineArt)
Plant Controller Wiring(LineArt - Web Quality Image)
Plant Controller Ad Slick(LineArt)
Plant Controller Ad Slick(LineArt - Web Quality Image)
Pulse Width Ad Slick(LineArt)
Pulse Width Ad Slick(LineArt - Web Quality Image)
Building Manager Wiring(LineArt)
Building Manager Wiring(LineArt - Web Quality Image)
VAV Box Controller Dimension(LineArt)
VAV Box Controller Dimension(LineArt - Web Quality Image)
VAV Box Controller Dimension(LineArt)
VAV Box Controller Dimension(LineArt - Web Quality Image)
Building Manager Exploded(LineArt)
Building Manager Exploded(LineArt - Web Quality Image)
Building Manager Exploded(LineArt)
Building Manager Exploded(LineArt - Web Quality Image)
Building Manager Wiring(LineArt)
Building Manager Wiring(LineArt - Web Quality Image)
Building Manager Wiring(LineArt)
Building Manager Wiring(LineArt - Web Quality Image)
Building Manager Wiring(LineArt)
Building Manager Wiring(LineArt - Web Quality Image)
Digital Display Wall Module Exploded(LineArt)
Digital Display Wall Module Exploded(LineArt - Web Quality Image)
Excel 15 Plant Controller Exploded(LineArt)
Excel 15 Plant Controller Exploded(LineArt - Web Quality Image)
Excel 15 Plant Controller Exploded(LineArt)
Excel 15 Plant Controller Exploded(LineArt - Web Quality Image)
Excel 15 Plant Controller Exploded(LineArt)
Excel 15 Plant Controller Exploded(LineArt - Web Quality Image)
Controller Main(LineArt)
Controller Main(LineArt - Web Quality Image)
Controller Dimension(LineArt)
Controller Dimension(LineArt - Web Quality Image)
Controller Dimension(LineArt)
Controller Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration