HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
T7350H1009
Comminucating Programmable Commercial Thermostat with 3 Heat/3 Cool stages

Locate Distributors Product Specifications   Literature and Documents
Overview
T7350H Communicating Thermostats control 24 Vac commercial single-zone multistage conventional, heat pump and modulating HVAC equipment. Additionally, the T7350H allows remote access and the sharing of clock, schedule, setpoints, bypass and other system parameters with other devices in a LONWORKS® network.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• 365-day programming.
• Two Occupied and two Not Occupied periods per day.
• Thermostat Interface Module (TIM) connections to thermostat from PDA for advanced configuration, programming, keypad lockout, etc.
• Individual heat and cool setpoints available for Occupied and Not Occupied periods.
• P+I+D control minimizes temperature fluctuations.
• Recovery ramping control automatically optimizes equipment start times based on building load.
• Universal Versaguard™ Thermostat guards available.
• Convenient overrides allow temporary setpoint changes.
• Keypad multi-level lockout available with all models.
• Remote sensor capability for temperature (including outdoor air and discharge air) and humidity sensors.
• Auxiliary contact interfaces with a Honeywell Economizer System (for total rooftop control integration) or as a dehumidification output LONWORKS(R) network communication.
Product Specifications  Back To Top
Description Communicating Programmable Commercial Thermostat with 3 Heat/3 Cool
Application Conventional and Heat Pump systems
Part thermostat + subbase
Stages 3 Heat / 3 Cool
Network Communications LonWorks Bus and PDA Serial Port
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan) AUTO-ON
Color Trident White
Comments Remote Temp, Outdoor, Discharge Air, Humidity, EnergyStar Product

Literature and other Resources Download Back To Top
Quick Start Guide - (T7350 PDA Configuration)
Pocket Guide - (T7350 T7350 Commercial Programmable Thermostat)
Guide Specification - (T7350 Programmable Commercial Thermostat for Multistage Conventional, Heat Pump, and Modulating Systems)
Specification Data - (T7350 Commercial Programmable Thermostat for Single- or Multi-Stage Conventional/Heat Pump Systems)
System Engineering - (T7350 Commercial Programmable Thermostat)
Energy Saving - (T7350 Energy Savings and Code Compliance with Honeywell)
Owners Manual - (T7350 Programmable Thermostat for Conventional/Heat Pump Systems)
Owners Manual - (T7350 Thermostat programmable Pour Systemes Traditionnels et Popes A Chaleur - French)
Installation Instructions - (T7350 Thermostat commercial programmable - French)
Product Data - (T7350 Commercial Programmable Thermostat for Single- or Multi-Stage Conventional/Heat Pump Systems)
Sell Sheet - (T7350 T7350 Commercial Thermostat)
Sell Sheet - (T7350 Wireless Occupancy Solution)
Installation Instructions - (T7350 Commercial Programmable Thermostat for Single- or Multi-Stage Conventional/Heat Pump Systems)
Brochure - (T7350 The T7350 Commercial Programmable Thermostat)
Four T7770A Sensors providing temperature averaging network for T7350 Thermostat Wiring(LineArt)
Four T7770A Sensors providing temperature averaging network for T7350 Thermostat Wiring(LineArt - Web Quality Image)
Mounting the subbase Callouts(LineArt)
Mounting the subbase Callouts(LineArt - Web Quality Image)
Thermostat key locations Multiple Parts(LineArt)
Thermostat key locations Multiple Parts(LineArt - Web Quality Image)
LCD display of all segments Top(LineArt)
LCD display of all segments Top(LineArt - Web Quality Image)
Typical hookup of T7350B in two-stage process with 2 transformers Wiring(LineArt)
Typical hookup of T7350B in two-stage process with 2 transformers Wiring(LineArt - Web Quality Image)
TH3750H1009 hookup 3 stage heat and 3 dtage cool conventional w/ 1 transformer Wiring(LineArt)
TH3750H1009 hookup 3 stage heat and 3 dtage cool conventional w/ 1 transformer Wiring(LineArt - Web Quality Image)
Hookup T7350H1017 2 ind. heat stages w/ 2 ind. cool stages and 2 transformers Wiring(LineArt)
Hookup T7350H1017 2 ind. heat stages w/ 2 ind. cool stages and 2 transformers Wiring(LineArt - Web Quality Image)
Typical Location of thermostat or remote-mounted sensor Installation(LineArt)
Typical Location of thermostat or remote-mounted sensor Installation(LineArt - Web Quality Image)
Programmable CommercialThermostat Main(Photo_Color - Web Quality Image)
Programmable CommercialThermostat Main(Photo_Color - Print Quality Image)
Programmable CommercialThermostat Main(Photo_BW - Web Quality Image)
Programmable CommercialThermostat Main(Photo_BW - Print Quality Image)
Programmable CommercialThermostat - Cover open Cover Open(Photo_BW - Web Quality Image)
Programmable CommercialThermostat - Cover open Cover Open(Photo_BW - Print Quality Image)
T7350 Dimensions Dimension(LineArt)
T7350 Dimensions Dimension(LineArt - Web Quality Image)
T7350H Lonmark information Architecture(LineArt)
T7350H Lonmark information Architecture(LineArt - Web Quality Image)
Programmable Commercial Thermostat Dimension(LineArt)
Programmable Commercial Thermostat Dimension(LineArt - Web Quality Image)
Programmable Thermostat Main(Photo_BW - Web Quality Image)
Programmable Thermostat Main(Photo_BW - Print Quality Image)
Programmable Thermostat Main(Photo_BW - Web Quality Image)
Programmable Thermostat Main(Photo_BW - Print Quality Image)
Programmable Thermostat Main(Photo_Color - Web Quality Image)
Programmable Thermostat Main(Photo_Color - Print Quality Image)
Programmable Thermostat Main(Photo_Color - Web Quality Image)
Programmable Thermostat Main(Photo_Color - Print Quality Image)
Programmable Commercial Thermostat Main(Photo_BW - Web Quality Image)
Programmable Commercial Thermostat Main(Photo_BW - Print Quality Image)
Programmable Commercial Thermostat Main(Photo_BW - Web Quality Image)
Programmable Commercial Thermostat Main(Photo_BW - Print Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_BW - Web Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_BW - Print Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_BW - Web Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_BW - Print Quality Image)
Programmable Commercial Thermostat Main(Photo_Color - Web Quality Image)
Programmable Commercial Thermostat Main(Photo_Color - Print Quality Image)
Programmable Commercial Thermostat Main(Photo_Color - Web Quality Image)
Programmable Commercial Thermostat Main(Photo_Color - Print Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_Color - Web Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_Color - Print Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_Color - Web Quality Image)
Programmable Commercial Thermostat - Left Angle Main(Photo_Color - Print Quality Image)
T7350 Communicating Thermostat with PDA Multiple Parts(Photo_Color - Web Quality Image)
T7350 Communicating Thermostat with PDA Multiple Parts(Photo_Color - Print Quality Image)
T7350 Communicating Thermostat with PDA Multiple Parts(Photo_BW - Web Quality Image)
T7350 Communicating Thermostat with PDA Multiple Parts(Photo_BW - Print Quality Image)
thermostat mounting location Front(LineArt)
thermostat mounting location Front(LineArt - Web Quality Image)
Typical hookup T7350M in 2-heat, 2-cool conventional system with 2 transformer Wiring(LineArt)
Typical hookup T7350M in 2-heat, 2-cool conventional system with 2 transformer Wiring(LineArt - Web Quality Image)
Typical hookup T7350B in 3-heat, 2-cool conventional system w/ 2 transformer Wiring(LineArt)
Typical hookup T7350B in 3-heat, 2-cool conventional system w/ 2 transformer Wiring(LineArt - Web Quality Image)
Typical hookup T7350B in 2-heat and 2-cool conventional system w/ 2 transformer Wiring(LineArt)
Typical hookup T7350B in 2-heat and 2-cool conventional system w/ 2 transformer Wiring(LineArt - Web Quality Image)
Typical hookup of T7350D in 2-heat and 4-cool conventional system Wiring(LineArt)
Typical hookup of T7350D in 2-heat and 4-cool conventional system Wiring(LineArt - Web Quality Image)
Hookup of T7350A in 2-heat and 1-cool conventional system with two transformers Wiring(LineArt)
Hookup of T7350A in 2-heat and 1-cool conventional system with two transformers Wiring(LineArt - Web Quality Image)
T7350 Thermostat with cover off Cover Open(Photo_BW - Web Quality Image)
T7350 Thermostat with cover off Cover Open(Photo_BW - Print Quality Image)
T7350 Thermostat with Door Open Cover Open(Photo_Color - Web Quality Image)
T7350 Thermostat with Door Open Cover Open(Photo_Color - Print Quality Image)
Programmable Thermostat Dimension(LineArt)
Programmable Thermostat Dimension(LineArt - Web Quality Image)
Programmable Commercial Thermostat - Cover open Cover Open(Photo_Color - Web Quality Image)
Programmable Commercial Thermostat - Cover open Cover Open(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
W7212A1009 - Series 72 Economizer Logic Module with Demand Control Ventilation
C7041B2005 - 20K ohm NTC Temperature Sensor with 6 in. insertion
H7625A1008 - Humidity Transmitter, 2% RH accuracy, wall mount, with optional 20K ohm temp output
H7635A1006 - Humidity Transmitter, 3% RH accuracy, wall mount, with optional 20K ohm temp output
H7655A1001 - Humidity Transmitter, 5% RH accuracy, wall mount, without temp output
H7625B1006 - Humidity Transmitter, 2% RH accuracy, duct mount, with optional 20K ohm temp output
H7635B1004 - Humidity Transmitter, 3% RH accuracy, duct mount, with optional 20K ohm temp output
H7655B1009 - Humidity Transmitter, 5% RH accuracy, duct mount, with optional 20K ohm temp output
H7635C1002 - Humidity Transmitter, 3% RH accuracy, outdoor mount, with optional 20K ohm temp output
T7771A1005 - 20 K ohm NTC non-linear Temperature Wall Module
C7041R2000 - 20K ohm NTC 12 ft Flexible Copper Averaging Temperature Sensor
TR21 - 20 K ohm NTC non-linear Temperature Wall Module
TR21-A - 10 K ohm NTC non-linear Temperature Wall Module (for averaging only)
TR21-H - 20 K ohm NTC non-linear Temperature Wall Module with Humidity
TR22 - 20 K ohm NTC non-linear Temperature Wall Module with Setpoint adjustment
TR23 - 20 K ohm NTC non-linear Temperature Wall Module with Override and Setpoint adjustment
TR23-H - 20 K ohm NTC non-linear Temperature Wall Module with Humidity
TR24 - 20 K ohm NTC non-linear Temperature Wall Module with Override
WSK-24 - Wireless Occupancy Solution