HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
>Networked Zoning
>Conventional Zoning
>Zoning Dampers
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
HZ311
TrueZONE® HZ311 Panel

Locate Distributors Product Specifications   Literature and Documents
Overview
TrueZONE® HZ311 Panel for conventional, single stage applications up to 3 zones (1H/1C).

Processing ...
Product Prices
HZ311/U

Features

• Robust Push Terminals
• Common-Sense LEDs
• Clean, Professional Installation
• Smaller Footprint
• Variable-Speed Fan Control
Product Specifications  Back To Top
Application Zoning
Network Zoning No
Available for 3 Zones
Number of Zones 3 Zone
Heat Pump Compatible No
Stages 1 Heat/1 Cool
Auto Changeover Yes
Voltage 24V
Discharge Air Temperature Compatible Yes
Resettable Fuse Yes
Individual Zone Fan Control Yes
LEDs Yes

Literature and other Resources Download Back To Top
Brochure - (HZ311 Zoning Product Line)
Installation Guide - (HZ311 TrueZone Zones Panel Professional)
Catalog - (HZ311 Zoning Systems)
Brochure - (HZ311 TrueZONE Zoning Panel Frequently Asked Questions)
counter mat insert - (HZ311 TrueZONE Zoning Panels)
Brochure - (HZ311 Temperature Zoning Systems Homeowners brochure (tri-fold))
Brochure - (HZ311 TrueZONE Zoning Panels; Features and Benefits (tri-fold for Contractors))
TrueZONE™ HZ311 Panel Main(Photo_BW - Web Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_BW - Print Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_BW - Web Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_BW - Print Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_BW - Web Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_BW - Print Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_BW - Web Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_BW - Print Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_Color - Web Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_Color - Print Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_Color - Web Quality Image)
TrueZONE™ HZ311 Panel Main(Photo_Color - Print Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_Color - Web Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_Color - Print Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_Color - Web Quality Image)
TrueZONE™ HZ311 Panel Cover Off(Photo_Color - Print Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_BW - Web Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_BW - Print Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_BW - Web Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_BW - Print Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_Color - Web Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_Color - Print Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_Color - Web Quality Image)
HZ311K System Saver Kit is the one-box solution kit Multiple Parts(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration