HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Air Quality
Building Automation
Buildings Components LAR
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
272885D
Nickel-plated replacement motor for 120 VU-series valve actuators

Locate Distributors Product Specifications  

Processing ...
Product Prices
U

Product Specifications  Back To Top
Description Replacement motor for 120Vac VU443/444
Actuator Type Fan Coil Actuator Accessory
Control Signal SPST
Control Signal Two position
Supply Voltage 120V
Frequency 60 Hz
Run Time (Maximum) 15 sec
Materials Nickel-plated steel, aluminum
Electrical Connection Length (in.) 6 in.
Electrical Connections Leads
Temperature Range, Ambient (F) 34 F to 125 F ambient at 200 F Fluid
Temperature Range, Ambient (C) 1 C to 52 C ambient at 93 C Fluid
Approvals, Canadian Standards Association Certified C/US
Comments For with chilled water control in high humidity atmospheres
Used With VU443A1008/A1180/E1009; VU444A1007/A1155

Welcome

Login to My Account 
New User Registration