Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Demos
Product Selection Tool
Cross Reference
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Temperature Controllers
> T4054
T4054B1016
Return Air Temperature Controller, 36 F to 110 F
Hazmat# UN1294 Toluene
Locate Distributors
Product Specifications
Literature and Documents
Overview
Provides SPDT heavy-duty, line-voltage temperature control in ventilation, heating or cooling systems.
Processing ...
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$165.87
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Use in a variety of farm, industrial or commercial applications.
• Wall or duct mount in any position.
• Fast response, tin-plated element not affected by adverse environment.
• Rugged case.
• Mounts on flat surface with three screws.
• T6064 provides fast response with hydraulic temperature sensing elements mounted on the unit.
Product Specifications
Back To Top
Description
Return Air Temperature Controller, 36 F to 100 F
Application
Provides control in cooling systems
Type
Filled element
Output Type
relay
Output
1 SPST
Voltage
120 Vac or 240 Vac
Frequency
50 Hz
Frequency
60 Hz
Color
Gray
Contact Ratings (120 Vac)
16.0 AFL, 80.0 ALR
Contact Ratings (240 Vac)
8.0 AFL, 40.0 ALR
Dimensions (in.)
7 5/8 in. high x 2 5/8 in. wide x 2 in. deep
Dimensions (mm)
194 mm high x 67 mm wide x 51 mm deep
Sensor Element
Fast response capillary
Number of Sensor Inputs
1
Setpoint Temperature Range (F)
36 F to 100 F
Setpoint Temperature Range (C)
2 C to 38 C
Maximum Operating Temperature (F)
125 F
Maximum Operating Temperature (C)
52 C
Accuracy (F)
±6 F
Accuracy (C)
±3.3 C
Differential Temperature (F)
3.5 F
Differential Temperature (C)
1.9 C
Comments
Make R to W on temperature rise
Approvals, Underwriters Laboratories Inc
Listed: E4436, vol. 5, sec. 12, Guide XAPX
Approvals, Canadian Standards Association
CSA Listed: Report -1
Literature and other Resources Download
Back To Top
Product Data - (T4054A Industrial Line Voltage Thermostat)
Specification Data - (T4054A Industrial Line Voltage Thermostats)
Line Voltage Thermostat Main(Photo_BW - Web Quality Image)
Line Voltage Thermostat Main(Photo_BW - Print Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote