HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
V5011A1734
Two-way, Globe, 2 1/2 in, Flanged, 63 Cv, Water or Glycol

Locate Distributors Product Specifications   Literature and Documents
Overview
Used for proportional control of hot or chilled water and glycol solutions (to 50 percent concentration) and for two-position control of low pressure steam.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Sizes range from 2-1/2 to 6 inches.
• Stainless steel stem with serviceable Teflon packing.
• Valves utilize direct mounting valve actuators, Q5020/Q5022 linkages with Direct Coupled Actuators, or Pneumatic Valve Actuators to operate the valve.
• Equal Percentage flow characteristic.
Product Specifications  Back To Top
Description Two-way, Globe, 2 1/2 in, Flanged, 63 Cv, Water or Glycol
Valve Type Globe Valve
Body Pattern Two-way
Flow Characteristic Equal Percentage
Controlled Medium Chilled or hot water with up to 50% Glycol
Controlled Medium Low pressure steam
Pipe Size (inch) 2 1/2 in.
Pipe Size (DN) DN65
Flow Capacity (Cv) 63 Cv
Flow Capacity (kvs) 54 kvs
Connection Type Flanged
Maximum Safe Operating Pressure (psi) 15 psi steam
Maximum Safe Operating Pressure (psi) 150 psi at 240 F water
Maximum Safe Operating Pressure (kPa) 1034 kPa at 115 C water
Maximum Safe Operating Pressure (kPa) 100 kPa steam
Valve Action Stem down to close
ANSI/ASME Rating 125
Actuation Must be purchased separately
Stem Travel (in.) 3/4 in.
Stem Travel (mm) 20 mm
Maximum Differential for Quiet Water Service (psi) 20 psid
Maximum Differential for Quiet Water Service (kPa) 138 kPa
Static Pressure Rating ANSI 125
Ambient Temperature Range (F) 40 F to 250 F
Ambient Temperature Range (C) 4 C to 121 C
Materials (Body) Cast Iron
Materials (Seat) Bronze
Materials (Stem) Stainless Steel
Materials (Packing) Teflon Cone
Dimensions (in.) 12 5/16 in. high x 7 in. wide x 9 1/2 in. deep
Dimensions (mm) 312 mm high x 177 mm wide x 241 mm deep
Bonnet Size (in.) 1-3/8 in.
Bonnet Size (mm) 35 mm
Used With Q5001/Modutrol IV Motor; MP953; ML6420,21A,25; ML7420/ML7421A/ML7425; ML6984/ML7984

Literature and other Resources Download Back To Top
Product Data - (V5011N Two-Way Threaded Globe Valve)
Specification Data - (V5011N Two-Way Threaded Globe Valve)
Cross Reference - (V5011N Valve Cross-Reference for Threaded Globe Valves)
Product Data - (V5011J Single-Seated Valves)
Specification Data - (V5011J Single Seated Valves V5011A,B,D-H & J)
Installation Instructions - (V5011J Single Seated Valves)
Installation Instructions - (V5011N Two-Way and Three-Way NPT Threaded Globe Valves)
Dimensions for two way globe valve V5011 Dimension(LineArt)
Dimensions for two way globe valve V5011 Dimension(LineArt - Web Quality Image)
V5011F 1105 & V5011G 1111 Dimension(LineArt)
V5011F 1105 & V5011G 1111 Dimension(LineArt - Web Quality Image)
V5011F 1113 & V5011G 1129 Dimension(LineArt)
V5011F 1113 & V5011G 1129 Dimension(LineArt - Web Quality Image)
valve sizing Chart(LineArt)
valve sizing Chart(LineArt - Web Quality Image)
Single Seated Valves Dimension(LineArt)
Single Seated Valves Dimension(LineArt - Web Quality Image)
Two-way Flanged Globe Valve Dimension(LineArt)
Two-way Flanged Globe Valve Dimension(LineArt - Web Quality Image)
Two-way Threaded Globe Valve Dimension(LineArt)
Two-way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Two-way Threaded Globe Valve Dimension(LineArt)
Two-way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_BW - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_BW - Print Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_Color - Web Quality Image)
Collage of Hydronic Control Valves Multiple Parts(Photo_Color - Print Quality Image)
V5011 two-way Globe Valves straight on Ad Slick(LineArt)
V5011 two-way Globe Valves straight on Ad Slick(LineArt - Web Quality Image)
MP593 Pneumatic Coil Valve Actuator with V5011 Two-way globe Valve Ad Slick(LineArt)
MP593 Pneumatic Coil Valve Actuator with V5011 Two-way globe Valve Ad Slick(LineArt - Web Quality Image)
V5011 two-way Globe Valves Ad Slick(LineArt)
V5011 two-way Globe Valves Ad Slick(LineArt - Web Quality Image)
V5011 two-way Globe Valves straight on Ad Slick(LineArt)
V5011 two-way Globe Valves straight on Ad Slick(LineArt - Web Quality Image)
V5011A,B Hydronic Valve Dimesnions Dimension(LineArt)
V5011A,B Hydronic Valve Dimesnions Dimension(LineArt - Web Quality Image)
14003295-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt)
14003295-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt - Web Quality Image)
14003295-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt)
14003295-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt - Web Quality Image)
14003294-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt)
14003294-002 repack or rebuild kit for V5011 V5013 for steam service Exploded(LineArt - Web Quality Image)
14003294-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt)
14003294-004 repack or rebuild kit for V5011 V5013 for water service Exploded(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Dimension(LineArt)
Two-Way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Dimension Diagram for V5011F and V5011G Valves Dimension(LineArt)
Dimension Diagram for V5011F and V5011G Valves Dimension(LineArt - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Print Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_BW - Print Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_Color - Web Quality Image)
V5011A SINGLE SEATED WATER VALVE Front(Photo_Color - Print Quality Image)
SINGLE SEATED WATER VALVE Front(Photo_Color - Web Quality Image)
SINGLE SEATED WATER VALVE Front(Photo_Color - Print Quality Image)
V5011 Pressure Temperature Ratings graph Graph(LineArt)
V5011 Pressure Temperature Ratings graph Graph(LineArt)
V5011 Pressure Temperature Ratings graph Graph(LineArt - Web Quality Image)
V5011 Pressure Temperature Ratings graph Graph(LineArt - Web Quality Image)
valve rating Graph(LineArt)
valve rating Graph(LineArt - Web Quality Image)
Single Seated Valve Main(Photo_BW - Web Quality Image)
Single Seated Valve Main(Photo_BW - Print Quality Image)
Single Seated Valve Main(Photo_Color - Web Quality Image)
Single Seated Valve Main(Photo_Color - Print Quality Image)
Single Seated Valve Main(Photo_BW - Web Quality Image)
Single Seated Valve Main(Photo_BW - Print Quality Image)
Single Seated Valve Main(Photo_Color - Web Quality Image)
Single Seated Valve Main(Photo_Color - Print Quality Image)
Two-way Globe Valve Main(Photo_BW - Web Quality Image)
Two-way Globe Valve Main(Photo_BW - Print Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_BW - Web Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_BW - Print Quality Image)
Two-way Globe Valve Main(Photo_BW - Web Quality Image)
Two-way Globe Valve Main(Photo_BW - Print Quality Image)
Two-way Globe Valve Main(Photo_Color - Web Quality Image)
Two-way Globe Valve Main(Photo_Color - Print Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_Color - Web Quality Image)
Group of Globe Valves (V5011 and V5013) Multiple Parts(Photo_Color - Print Quality Image)
Two-way Globe Valve Main(Photo_Color - Web Quality Image)
Two-way Globe Valve Main(Photo_Color - Print Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Wiring(LineArt)
2-way Threaded globe valve Wiring(LineArt - Web Quality Image)
2-way Threaded globe valve Exploded(LineArt)
2-way Threaded globe valve Exploded(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Dimension(LineArt)
Two-Way Threaded Globe Valve Dimension(LineArt - Web Quality Image)
Two-Way Threaded Globe Valve Exploded(LineArt)
Two-Way Threaded Globe Valve Exploded(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Callouts(LineArt)
Valves Callouts(LineArt - Web Quality Image)
Valves Exploded(LineArt)
Valves Exploded(LineArt - Web Quality Image)
Valves Ad Slick(LineArt)
Valves Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram