HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
YTH5320R1025
Wireless Zoning Adapter Kit. RedLINK™ Enabled. Up to 3H/2C Heat Pump or Up to 2H/2C Conventional. Kit includes Wireless FocusPRO® Non-Programmable Thermostat and Wireless Adapter.

Locate Distributors Product Specifications   Literature and Documents
Overview
Wireless Zoning Adapter Kit allows you to easily add to a TrueZONE™ system without running new wires.

Processing ...
Product Prices
YTH5320R1025/U

Features

• WIRELESS ADAPTER: Allows for wireless zoning when used with HZ432 or HZ322 TrueZONE™ panels (sold separately). Adapter receives communication from the wireless devices.
• WIRELESS FOCUSPRO® THERMOSTAT: Same great features of the FocusPRO® thermostat - now wireless. Installs in minutes. Displays outdoor temperature and humidity (outdoor sensor sold separately). 1 year battery life. 2 month low battery warning.
• REDLINK™ WIRELESS TECHNOLOGY: Powered by RedLINK™ reliability. No interference with other wireless devices in the home.
Product Specifications  Back To Top
Description Wireless Zoning Adapter Kit allows you to easily add to a TrueZONE™ system without running new wires.
Application Heat Pump Systems
Application Forced warm air
Changeover Auto/Manual Selectable
Power Method Thermostat--Battery
Switch Positions (Fan) AUTO-ON
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Includes TH5320R1002 Wireless FocusPRO® Non-Programmable Thermostat
Includes THM4000R1000 Wireless Adapter

Literature and other Resources Download Back To Top
Operator Manual - (YTH5320R FocusPRO Wireless Non-Programmable Digital Thermostat (English, French, Spanish))
Operator Manual - (YTH5320 Portable Comfort Control (English, French, Spanish))
flyer - (YTH5320R1000 Wireless FocusPRO Thermostats Now Dual Fuel Enabled)
Installation Guide - (YTH5320R1017 RedLink Wireless System with Equipment Interface Module English, French, Spanish)
Installation Guide - (YTH5320R RedLINK Wireless System with TrueZONE Panel and Wireless Adapter (English, French and Spanish))
YTH5320R1000(Photo_Color - Web Quality Image)
YTH5320R1000(Photo_Color - Print Quality Image)
YTH5320R1017_Collage_3inch Front(Photo_Color - Web Quality Image)
YTH5320R1017_Collage_3inch Front(Photo_Color - Print Quality Image)
YTH5320R1017_6inch Front(Photo_Color - Web Quality Image)
YTH5320R1000_6inch Front(Photo_Color - Web Quality Image)
YTH5320R1000_6inch Front(Photo_Color - Print Quality Image)
YTH5320R1025_3inch Front(Photo_Color - Web Quality Image)
YTH5320R1025_3inch Front(Photo_Color - Print Quality Image)
Non-programmable Wireless Zone adapter Main(Photo_BW - Web Quality Image)
Non-programmable Wireless Zone adapter Main(Photo_BW - Print Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable Wireless Zone adapter Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable wireless system kit Main(Photo_BW - Web Quality Image)
Non-programmable wireless system kit Main(Photo_BW - Print Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable wireless system kit Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_Color - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_Color - Print Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Web Quality Image)
Non-programmable Wireless Thermostat Kit Multiple Parts(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Main(Photo_BW - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Main(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_BW - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Print Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Web Quality Image)
Wireless Thermostat Kits with Outdoor Sensor Multiple Parts(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)
REM5000R1001 - Use the Portable Comfort Control anywhere in the home to experience a new level of comfort and convenience. RedLINK™ Enabled. Works in both zoned and non-zoned applications.
C7089R1013 - Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.