HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Y8610U4001
Y-pack containing S8610U3009 and VR8204A2142 with 1/2 inch by 1/2 inch inlet/outlet, flange kit, LP conversion kit

Locate Distributors Product Specifications   Literature and Documents
Overview
Complete kits converting conventional standing pilot system to intermittent pilot system. For use with 24 Vac gas-fired atmospheric furnaces, boiler and heating appliances.

Loading ...
Features

• Y8610U kits are for use with natural or LP gas: provides 100 percent pilot gas shutoff if pilot fails to light; after 6-minute delay, trial for ignition is repeated.
• Ignition trail/delay sequence is repeated until the appliance lights or call for heat is removed.
Product Specifications  Back To Top
Description Provide electronic control of intermittent pilot ignition systems used on gas fired furnaces, boilers, and other heating appliances.
Ignition System Type Intermittent Pilot
Ignition Sequence Continuous retry, after trial for ignition, pilot gas shuts off for 5 minutes, then another trial for pilot ignition takes place
Typical Gas Control VR8204, VR8304
Type of Gas Natural or LP
Flame Sense Single Rod or Two Rods
Ignition Source Internal high voltage spark generator
PrePurge 0 or 30 seconds
Ignition Trials To Lockout continuous retry
Lockout Timing 15 or 90 seconds
Ignition Trial Time (sec) 15 or 90 seconds
Maximum Valve Load @ 24 Vac (Amps) 1A Pilot, 2A Main @ 24Vac
Typical Ignition Hardware Q345, Q3451
Dimensions (in.) 3 15/16 in. high x 5 7/16 in. wide x 2 5/8 in. deep
Dimensions (mm) 100 mm high x 138 mm wide x 67 mm deep
Electrical Ratings 24 Vac
Frequency 60 Hz
Maximum Ambient Temperature (F) -40 F to +165 F
Maximum Ambient Temperature (C) -40 C to +74 C
Includes VR8204A2142 valve (1/2 x 1/2; 3.5" WC setting; 150 kBtu/hr at 1" p.d.)
Flame Failure Response Time (sec) 2.0 sec

Literature and other Resources Download Back To Top
Product Data - (Y8610U Intermittent Pilot Retrofit Kit)
Owner's Manual - (Y8610U4001 Homeowner's Guide)
Sell Sheet - (Y8610U Y8610U Universal IP Retrofit Ignition System Kit)
Product Data - (Y8610U Intermittent Pilot Retrofit Kit)
Product Data - (Y8610H Intermittent Pilot Retrofit Kit)
GAS VALVE Ad Slick(LineArt)
GAS VALVE Ad Slick(LineArt - Web Quality Image)
Retrofit Kit Multiple Parts(Photo_BW - Web Quality Image)
Retrofit Kit Multiple Parts(Photo_BW - Print Quality Image)
Retrofit Kit Multiple Parts(Photo_BW - Web Quality Image)
Retrofit Kit Multiple Parts(Photo_BW - Print Quality Image)
Retrofit Kit Multiple Parts(Photo_Color - Web Quality Image)
Retrofit Kit Multiple Parts(Photo_Color - Print Quality Image)
Retrofit Kit Multiple Parts(Photo_Color - Web Quality Image)
Retrofit Kit Multiple Parts(Photo_Color - Print Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_BW - Web Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_BW - Print Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_BW - Web Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_BW - Print Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_Color - Web Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_Color - Print Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_Color - Web Quality Image)
Univeral Retrofit Intermittent Pilot Gas Burner System Multiple Parts(Photo_Color - Print Quality Image)
Y8610F Universal Retrofit Intermittent Pilot Gas Burner Ignition Systems Ad Slick(LineArt)
Y8610F Universal Retrofit Intermittent Pilot Gas Burner Ignition Systems Ad Slick(LineArt - Web Quality Image)
Y-Pack conversion kit for 24-Vac heating systems Main(Photo_BW - Web Quality Image)
Y-Pack conversion kit for 24-Vac heating systems Main(Photo_BW - Print Quality Image)
Y-Pack conversion kit for 24-Vac heating systems Main(Photo_BW - Web Quality Image)
Y-Pack conversion kit for 24-Vac heating systems Main(Photo_BW - Print Quality Image)
Connector Main(Photo_BW - Web Quality Image)
Connector Main(Photo_BW - Print Quality Image)
Retrofit Kit Multiple Parts(LineArt)
Retrofit Kit Multiple Parts(LineArt - Web Quality Image)
Callouts for top of Gas Valve Callouts(LineArt)
Callouts for top of Gas Valve Callouts(LineArt - Web Quality Image)
Callouts for top of Gas Valve Callouts(LineArt)
Callouts for top of Gas Valve Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration