HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Thermostat Parts and Accessories
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
W8665A1009
Premier White® Chronotherm IV Wireless Receiver Module with 1 Heat/1 Cool stages

Locate Distributors Product Specifications   Literature and Documents
Overview
Radio Frequency (RF) Receivers provides 24 Vac control of heating and cooling systems. Use with T8665A Wireless Chronotherm IV Plus Thermostat.

Loading ...
Features

• W8665A can be used with 1H/1C single-zone conventional applications.
• W8665E can be used with up to three zones when used with a Honeywell Zoning Panel.
• Ideal for retrofit zoning or when current thermostat is in a poor location.
Product Specifications  Back To Top
Description Chronotherm IV Wireless Receiver Module
Application Wireless Panel for 1 Zone
Color Premier White®
Power Method Hardwired
Dimensions (in.) 7-5/8 in. wide x 7 13/16 in. high x 1 5/8 in. deep
Dimensions (mm) 195 mm wide x 198 mm high x 41 mm deep
Mounting Mount Receiver near the equipment on a wall
Frequency 50 Hz
Frequency 60 Hz
Stages Up to 3 Heat/Up to 2 Cool with zoning panel or equipment controlling additional stages
Heat Current 1.5A running
Cool Current 1.5A running
Fan Current 0.5A running, 2.5A inrush
Zones One
Operating Humidity Range (% RH) 5 to 95% RH, non-condensing
Used With T8665A Chronotherm IV Plus RF Wireless Thermostat
Tradeline Value Tradeline
Voltage 20 to 30 Vac

Literature and other Resources Download Back To Top
Installation Instructions - (W8665A, W8665E RF Receiver Module)
Download

Welcome

Login to My Account 
New User Registration