Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>
Hydronic Heating
>
Water Flow Controls
>
Water Quality
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Residential Heating Valves
> V5442
V5442N1031
1 1/4 inch 4-way mixing valve with 18.7 Cv capacity
Locate Distributors
Product Specifications
Literature and Documents
Overview
The Corona series of Compact Rotary Valves and Actuators provide integrated mixing of boiler supply, boiler return, loop supply, and loop return water in hydronic heating systems. The V5442 valve can mix both loop supply water and boiler return water simultaneously to control loop supply temperature and boiler shock or flue gas condensation protection. They may be plumbed in either a direct mixing or injection configuration. The effective Cv of the valves is increased when piped in an injection configuration. NOTE: Valve cannot be used in open systems such as Combo heating where fresh water is present. Valve will corrode.
Loading ...
Features
• Valves can be automated with M6063 actuator.
• 4-way mixing action for closed hydronic heating systems.
• Mixes loop supply with boiler supply and loop return.
• Mixes boiler return with boiler supply and loop return.
• Optimized mixing characteristics for most accurate control.
• Cast iron body; chrome plated plug.
• NPT threads.
• Suitable for manual or automatic control.
• Universal body orients either to the left or right to match piping.
• Functional replacement for Centra ZRK-series of compact 4-way mixing valves.
Product Specifications
Back To Top
Pipe Size (inch)
1 1/4 in.
Pipe Size (DN)
DN32
Capacity (Cv)
18.7 Cv
Capacity (kvs)
16 kvs
Static Pressure Rating
90 psi (6 Bar)
Differential (close-off) Pressure Rating
15 psi (1Bar)
Coupling Controller
M6063A
Leakage
Less than 1% of Cv.
Materials (Body)
Cast Iron
Materials (Interior parts)
Chrome-plated cast iron
Pipe Connections
NPT (Internal Thread)
Body Pattern
Rotary
Shipping Temperature Range (F)
-40 F to +140 F
Shipping Temperature Range (C)
-40 C to +60 C
Medium Temperature Range (F)
36 F to 230 F
Medium Temperature Range (C)
2 C to 110 C
Used With
Must be used with M6063 actuator.
Comments
Use with max. 50% glycol in water solution
Comments
Valve cannot be used in open systems such as Combo heating where fresh water is present. Valve will corrode.
Materials (Seal)
Double O-rings
Inlet Size (in.)
1 1/2 in.
Inlet Size (DN)
DN40
Literature and other Resources Download
Back To Top
Rotary Valve Dimension(LineArt)
Rotary Valve Dimension(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote
Dimensional Diagram
View Diagram