HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>ControLinks
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
V4046C1021
1/4 in. NPT pipe size Solenoid Pilot Gas Valve

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide on-off control of natural, LP and manufactured gases to pilot burners in industrial and commercial applications.

Loading ...
Features

• Magnetically operated, normally closed.
• Provide instantaneous action when energized.
• On power failure, valve closes in one second maximum.
• Use in any position, directly in pipe line or on support bracket.
• Replace the solenoid coil without removing the valve body from the piping connections.
• Straight-through valve pattern.
• Available in line voltage or low voltage models.
Product Specifications  Back To Top
Description 1/4 in. NPT pipe size Solenoid Pilot Gas Valve
Type of Gas Air, natural, manufactured, and LP
Pipe Size (inch) 1/4 in.
Pipe Size (mm) 6 mm
Capacity (cfh) 20 cfh
Capacity (m³/hr) 0.57 m3/hr
Valve Opening Time 1 sec max
Valve Closing Time 1 sec max
Pressure Ratings (psi) 10 psi
Pressure Ratings (kPa) 68.9 kPa
Body Pattern Straight-through
Mounting Directly in pipe or on support bracket
Materials (Body) Aluminum
Voltage 110 Vac
Voltage 120 Vac
Frequency 50 Hz
Frequency 60 Hz
Electrical Connections Two 36-in. leadwires and 1/2 in. conduit bushing
Power Consumption 8 W
Operating Temperature Range (F) -40 F to +125 F
Operating Temperature Range (C) -40 C to +52 C
Dimensions (in.) 3 in. high x 2 5/8 in. wide x 1 5/8 in. deep
Dimensions (mm) 76 mm high x 67 mm wide x 41 mm deep
Approvals, Underwriters Laboratories Inc Listed: File No. MH1639, V3, S3 - Guide No. YIOZ
Approvals, Canadian Standards Association Certificate No. 158158-2500006058, Guide No. C3371-03, 83
Approvals, Factory Mutual Approved: Report No. 17450
Approvals, Industrial Risk Insurers Acceptable

Literature and other Resources Download Back To Top
Specification Data - (V4046C Magnetic Valves)
Product Data - (V4046C Magnetic Valves)
Product Data - (V4046A Magnetic Valves)
V4046 Magnetic Valve Dimension(LineArt)
V4046 Magnetic Valve Dimension(LineArt - Web Quality Image)
Commercial Controls Training Wiring(LineArt)
Commercial Controls Training Wiring(LineArt - Web Quality Image)
Commercial Controls Training Graph(LineArt)
Commercial Controls Training Graph(LineArt - Web Quality Image)
Commercial Controls Training Graph(LineArt)
Commercial Controls Training Graph(LineArt - Web Quality Image)
Pilot Gas Valve Dimension(LineArt)
Pilot Gas Valve Dimension(LineArt - Web Quality Image)
V4046 Magnetic Valve Ad Slick(LineArt)
V4046 Magnetic Valve Ad Slick(LineArt - Web Quality Image)
Magnetic Valves Graph(LineArt)
Magnetic Valves Graph(LineArt - Web Quality Image)
Magnetic Valves Callouts(LineArt)
Magnetic Valves Callouts(LineArt - Web Quality Image)
Magnetic Valves Wiring(LineArt)
Magnetic Valves Wiring(LineArt - Web Quality Image)
Magnetic Valves Wiring(LineArt)
Magnetic Valves Wiring(LineArt - Web Quality Image)
Magnetic Valves Callouts(LineArt)
Magnetic Valves Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram