HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
V4044B1017
120V 1/2 in. Sweat Connection Diverting Valve with 4 Cv capacity and 18 in. leads

Locate Distributors Product Specifications   Literature and Documents
Overview
On-off and diverting line voltage valves consist of an actuator motor and valve assembly for controlling the flow of hot or chilled water.

Processing ...
Product Prices
V4044B1017/U

Features

• Manual opener (on all models, except straight-through, normally open valves) for valve operation on power failure; valve returns to automatic position when power is restored.
• All models may be installed without disassembling the valve.
• Compact construction for easy installation.
• Complete powerhead may be removed or replaced without breaking plumbing line connections or draining the system.
• Motor may be replaced without removing the valve body or draining the system.
• Suitable for heating and cooling applications.
Product Specifications  Back To Top
Description Diverting Valve 120V 1/2 in. Sweat, 4 Cv, 18 in. leads
Application Hydronic Control
Connection Type Sweat
Pipe Size (inch) 1/2 in.
Pipe Size (DN) DN15
Body Pattern Three-way, Diverting
Capacity (Cv) 4 Cv
Capacity (Kv) 3.4 Kv
De-energized Position Port A Normally Closed
Maximum Close-off Pressure (psi) 20 psi
Maximum Close-off Pressure (kPa) 138 kPa
Fluid Temperature Range (F) 40 F to 200 F
Fluid Temperature Range (C) 5 C to 93 C
Electrical Connections (in.) 18 in. leads
Electrical Connections (mm) 457 mm leads
Power Consumption 9.6 VA
Valve Action Spring Return to port A
Maximum Ambient Temperature (F) 125 F
Maximum Ambient Temperature (C) 52 C
Dimensions (in.) 4 5/8 in. high x 3 1/2 in. wide x 2 3/8 in. deep
Dimensions (mm) 117 mm high x 90 mm wide x 60 mm deep
Type Two position
Materials (Body) Brass
Materials (Seat) Brass
Materials (Stem) Stainless Steel
Materials (Ball Plug) Buna-N (NBR) Rubber Ball
Materials (Packing O-rings) EPDM rubber
Voltage 120 Vac
Frequency 60 Hz
Approvals, Underwriters Laboratories Inc UL Listed: File MH11826
Includes Integral SPDT changeover Aquastat controller
Changeover Aquastat Yes, SPDT
Manual Opener Yes
Current Draw (A) 0.08A
Comments Valve designed for cycling (not constantly powered on) applications.
Comments Use this valve in closed loop hydronic systems that do not contain dissolved oxygen in system water, such as fresh water from frequent source of makeup water.
Nominal Open Timing (sec) 30 sec
Operating Humidity Range (% RH) 5 to 95% relative humidity, non-condensing.
Static Pressure Rating (psi) 125 psi
Static Pressure Rating (kPa) 862 kPa

Literature and other Resources Download Back To Top
Installation Instructions - (V4044 Fan Coil Valves; Zone Valves)
Addendum - (V4044 Removable Head Zone Valves (English and French))
Product Data - (V4044A Motorized Valves)
Installation Instructions - (V4044A Three-way Motorized Valves)
Installation Instructions - (V4044C New Style Powerheads (English and Dutch))
- (V4044 Zone Valve Sticky-Back Labels)
Motorized Valve Dimension(LineArt)
Motorized Valve Dimension(LineArt - Web Quality Image)
Existing White Rodgers System Wiring(LineArt)
Existing White Rodgers System Wiring(LineArt - Web Quality Image)
Wiring V8043E to White Rodgers system Wiring(LineArt)
Wiring V8043E to White Rodgers system Wiring(LineArt - Web Quality Image)
Wiring V8043F to White Rodgers system Wiring(LineArt)
Wiring V8043F to White Rodgers system Wiring(LineArt - Web Quality Image)
Wiring V8043F to White Rodgers system Wiring(LineArt)
Wiring V8043F to White Rodgers system Wiring(LineArt - Web Quality Image)
Flow Characteristics of 4 Cv flow Graph(LineArt)
Flow Characteristics of 4 Cv flow Graph(LineArt - Web Quality Image)
V8043 operation for normally closed valve Wiring(LineArt)
V8043 operation for normally closed valve Wiring(LineArt - Web Quality Image)
Typical wiring for V8043F Wiring(LineArt)
Typical wiring for V8043F Wiring(LineArt - Web Quality Image)
Typical wiring for V8043E and V8044E Wiring(LineArt)
Typical wiring for V8043E and V8044E Wiring(LineArt - Web Quality Image)
Typical 3-Zone system Wiring(LineArt)
Typical 3-Zone system Wiring(LineArt - Web Quality Image)
Existing Taco System Wiring(LineArt)
Existing Taco System Wiring(LineArt - Web Quality Image)
Wiring Honeywell V8043F to Taco system Wiring(LineArt)
Wiring Honeywell V8043F to Taco system Wiring(LineArt - Web Quality Image)
Wiring V4043E to Dole system and Flair System Wiring(LineArt)
Wiring V4043E to Dole system and Flair System Wiring(LineArt - Web Quality Image)
Wiring V8043F to Dole System and Flair System Wiring(LineArt)
Wiring V8043F to Dole System and Flair System Wiring(LineArt - Web Quality Image)
Existing Dole system Wiring(LineArt)
Existing Dole system Wiring(LineArt - Web Quality Image)
Existing Flair System Wiring(LineArt)
Existing Flair System Wiring(LineArt - Web Quality Image)
Flow Characteristics of 3.5 Cv flow Graph(LineArt)
Flow Characteristics of 3.5 Cv flow Graph(LineArt - Web Quality Image)
Typical 4-zone system Wiring(LineArt)
Typical 4-zone system Wiring(LineArt - Web Quality Image)
Maximum temperature characteristics of valves with Class F motors Graph(LineArt)
Maximum temperature characteristics of valves with Class F motors Graph(LineArt - Web Quality Image)
Flow Characteristics of 1 Cv flow Graph(LineArt)
Flow Characteristics of 1 Cv flow Graph(LineArt - Web Quality Image)
Flow Characteristics of 7 Cv flow Graph(LineArt)
Flow Characteristics of 7 Cv flow Graph(LineArt - Web Quality Image)
Flow Characteristics of 8 Cv flow Graph(LineArt)
Flow Characteristics of 8 Cv flow Graph(LineArt - Web Quality Image)
Two-Way On-Off Low Voltage Valve Dimension(LineArt)
Two-Way On-Off Low Voltage Valve Dimension(LineArt - Web Quality Image)
V4044 Line Voltage Zone Valves Ad Slick(LineArt)
V4044 Line Voltage Zone Valves Ad Slick(LineArt - Web Quality Image)
Line Voltage Zone Valve Main(Photo_BW - Web Quality Image)
Line Voltage Zone Valve Main(Photo_BW - Print Quality Image)
Low Voltage Zone Valve Main(Photo_BW - Web Quality Image)
Low Voltage Zone Valve Main(Photo_BW - Print Quality Image)
Line Voltage Zone Valve Replacement Head Main(Photo_BW - Web Quality Image)
Line Voltage Zone Valve Replacement Head Main(Photo_BW - Print Quality Image)
Oil & Hydronic Training Motorized Valve Exploded(LineArt)
Oil & Hydronic Training Motorized Valve Exploded(LineArt - Web Quality Image)
Oil & Hydronic Training Motorized Valve Exploded(LineArt)
Oil & Hydronic Training Motorized Valve Exploded(LineArt - Web Quality Image)
Oil and Hydronic Training Exploded(LineArt)
Oil and Hydronic Training Exploded(LineArt - Web Quality Image)
Oil and Hydronic Training Exploded(LineArt)
Oil and Hydronic Training Exploded(LineArt - Web Quality Image)
Oil and Hydronic Training Exploded(LineArt)
Oil and Hydronic Training Exploded(LineArt - Web Quality Image)
Motorized Valve Main(LineArt)
Motorized Valve Main(LineArt - Web Quality Image)
Motorized Valve Main(LineArt)
Motorized Valve Main(LineArt - Web Quality Image)
Motorized Valve Installation(LineArt)
Motorized Valve Installation(LineArt - Web Quality Image)
Motorized Valve Wiring(LineArt)
Motorized Valve Wiring(LineArt - Web Quality Image)
Motorized Valve Wiring(LineArt)
Motorized Valve Wiring(LineArt - Web Quality Image)
Motorized Valve Exploded(LineArt)
Motorized Valve Exploded(LineArt - Web Quality Image)
Motorized Valve Main(LineArt)
Motorized Valve Main(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration