HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
V4043E1003
120V 1/2 in. Sweat Connection Normally Closed Zone Valve with 3.5 Cv capacity and 18 in. leads

Locate Distributors Product Specifications   Literature and Documents
Overview
Two way on-off line voltage valves consist of an actuator motor and valve assembly for controlling the flow of low pressure steam.

Processing ...
Product Prices
V4043E1003/U

Features

• Manual opener (on all models, except straight-through, normally open valves) for valve operation on power failure; valve returns to automatic position when power is restored.
• All models may be installed without disassembling the valve.
• Compact construction for easy installation.
• Complete powerhead may be removed or replaced without breaking plumbing line connections or draining the system.
• Motor may be replaced without removing the valve body or draining the system.
• Suitable for heating applications.
Product Specifications  Back To Top
Description Zone Valve 120V 1/2 in. Sweat, 3.5 Cv, 18 in. leads
Application Steam (low pressure) Control
Connection Type Sweat
Pipe Size (inch) 1/2 in.
Pipe Size (DN) DN15
Body Pattern Two-way, Straight-through
Capacity (Cv) 3.5 Cv
Capacity (Kv) 3 Kv
De-energized Position Normally Closed
Maximum Close-off Pressure (psi) 20 psi
Maximum Close-off Pressure (kPa) 138 kPa
Fluid Temperature Range (F) 40 F to 240 F
Fluid Temperature Range (C) 5 C to 116 C
Electrical Connections (in.) 18 in. leads
Electrical Connections (mm) 457 mm leads
Power Consumption 9.6 VA
Valve Action Spring return to close
Maximum Ambient Temperature (F) 125 F
Maximum Ambient Temperature (C) 52 C
Dimensions (in.) 4 in. high x 3 1/2 in. wide x 2 3/8 in. deep
Dimensions (mm) 102 mm high x 89 mm wide x 60 mm deep
Type Two position
Materials (Body) Brass
Materials (Seat) Brass
Materials (Stem) Stainless Steel
Materials (Ball Plug) EPDM Rubber Ball
Materials (Packing O-rings) EPDM rubber
Voltage 120 Vac
Frequency 60 Hz
Approvals, Underwriters Laboratories Inc UL Listed: File MH11826
Manual Opener Yes
Current Draw (A) 0.08A
Steam Pressure (psi) 15 psi
Steam Pressure (kPa) 103 kPa
Comments For low pressure (15 psi) steam application
Nominal Open Timing (sec) 15 sec
Operating Humidity Range (% RH) 5 to 95% relative humidity, non-condensing.
Static Pressure Rating (psi) 125 psi
Static Pressure Rating (kPa) 862 kPa

Literature and other Resources Download Back To Top
Installation Instructions - (V4043 Fan Coil Valves; Zone Valves)
Installation Instructions - (V4043 Motorized Valves)
Product Data - (V4043A Motorized Valves)
Addendum - (V4043 Removable Head Zone Valves)
Catalog - (V4043 Count on One Brand For a Full Line of Hydronic Heating and Potable Water Solutions)
- (V4043 Zone Valve Sticky-Back Labels)
Motorized Valve Dimension(LineArt)
Motorized Valve Dimension(LineArt - Web Quality Image)
Two Way Zone Valve with NPT Main(Photo_BW - Web Quality Image)
Two Way Zone Valve with NPT Main(Photo_BW - Print Quality Image)
Two Way Zone Valve with NPT Main(Photo_Color - Web Quality Image)
Two Way Zone Valve with NPT Main(Photo_Color - Print Quality Image)
Two Way Zone Valve with Inverted Flare Main(Photo_BW - Web Quality Image)
Two Way Zone Valve with Inverted Flare Main(Photo_BW - Print Quality Image)
Two Way Zone Valve with Inverted Flare Main(Photo_Color - Web Quality Image)
Two Way Zone Valve with Inverted Flare Main(Photo_Color - Print Quality Image)
Existing White Rodgers System Wiring(LineArt)
Existing White Rodgers System Wiring(LineArt - Web Quality Image)
Wiring V8043E to White Rodgers system Wiring(LineArt)
Wiring V8043E to White Rodgers system Wiring(LineArt - Web Quality Image)
Wiring V8043F to White Rodgers system Wiring(LineArt)
Wiring V8043F to White Rodgers system Wiring(LineArt - Web Quality Image)
Wiring V8043F to White Rodgers system Wiring(LineArt)
Wiring V8043F to White Rodgers system Wiring(LineArt - Web Quality Image)
Flow Characteristics of 4 Cv flow Graph(LineArt)
Flow Characteristics of 4 Cv flow Graph(LineArt - Web Quality Image)
V8043 operation for normally closed valve Wiring(LineArt)
V8043 operation for normally closed valve Wiring(LineArt - Web Quality Image)
Typical wiring for V8043F Wiring(LineArt)
Typical wiring for V8043F Wiring(LineArt - Web Quality Image)
Typical wiring for V8043E and V8044E Wiring(LineArt)
Typical wiring for V8043E and V8044E Wiring(LineArt - Web Quality Image)
Typical 3-Zone system Wiring(LineArt)
Typical 3-Zone system Wiring(LineArt - Web Quality Image)
Existing Taco System Wiring(LineArt)
Existing Taco System Wiring(LineArt - Web Quality Image)
Wiring Honeywell V8043F to Taco system Wiring(LineArt)
Wiring Honeywell V8043F to Taco system Wiring(LineArt - Web Quality Image)
Wiring V4043E to Dole system and Flair System Wiring(LineArt)
Wiring V4043E to Dole system and Flair System Wiring(LineArt - Web Quality Image)
Wiring V8043F to Dole System and Flair System Wiring(LineArt)
Wiring V8043F to Dole System and Flair System Wiring(LineArt - Web Quality Image)
Existing Dole system Wiring(LineArt)
Existing Dole system Wiring(LineArt - Web Quality Image)
Existing Flair System Wiring(LineArt)
Existing Flair System Wiring(LineArt - Web Quality Image)
Flow Characteristics of 3.5 Cv flow Graph(LineArt)
Flow Characteristics of 3.5 Cv flow Graph(LineArt - Web Quality Image)
Typical 4-zone system Wiring(LineArt)
Typical 4-zone system Wiring(LineArt - Web Quality Image)
Maximum temperature characteristics of valves with Class F motors Graph(LineArt)
Maximum temperature characteristics of valves with Class F motors Graph(LineArt - Web Quality Image)
Flow Characteristics of 1 Cv flow Graph(LineArt)
Flow Characteristics of 1 Cv flow Graph(LineArt - Web Quality Image)
Flow Characteristics of 7 Cv flow Graph(LineArt)
Flow Characteristics of 7 Cv flow Graph(LineArt - Web Quality Image)
Flow Characteristics of 8 Cv flow Graph(LineArt)
Flow Characteristics of 8 Cv flow Graph(LineArt - Web Quality Image)
Line Voltage Zone Valve Replacement Head Main(Photo_BW - Web Quality Image)
Line Voltage Zone Valve Replacement Head Main(Photo_BW - Print Quality Image)
Line Voltage Zone Valve Main(Photo_BW - Web Quality Image)
Line Voltage Zone Valve Main(Photo_BW - Print Quality Image)
Low Voltage Zone Valve Main(Photo_BW - Web Quality Image)
Low Voltage Zone Valve Main(Photo_BW - Print Quality Image)
Oil & Hydronic Training Motorized Valve Exploded(LineArt)
Oil & Hydronic Training Motorized Valve Exploded(LineArt - Web Quality Image)
Oil & Hydronic Training Motorized Valve Exploded(LineArt)
Oil & Hydronic Training Motorized Valve Exploded(LineArt - Web Quality Image)
Oil and Hydronic Training Exploded(LineArt)
Oil and Hydronic Training Exploded(LineArt - Web Quality Image)
Oil and Hydronic Training Exploded(LineArt)
Oil and Hydronic Training Exploded(LineArt - Web Quality Image)
Oil and Hydronic Training Exploded(LineArt)
Oil and Hydronic Training Exploded(LineArt - Web Quality Image)
Motorized Valve Main(LineArt)
Motorized Valve Main(LineArt - Web Quality Image)
Motorized Valve Main(LineArt)
Motorized Valve Main(LineArt - Web Quality Image)
Motorized Valve Exploded(LineArt)
Motorized Valve Exploded(LineArt - Web Quality Image)
Motorized Valve Main(LineArt)
Motorized Valve Main(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram