HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
V400C1036
120 Vac Standing Pilot Gas Valve with 3/4 in. x 3/4 in. inlet\outlet, Step opening and Full Rate: 3.5 in. wc; Step Setting: 0.7 in. wc pressure regulator setting

Locate Distributors Product Specifications   Literature and Documents


Processing ...
Product Prices
V400C1036/U

Product Specifications  Back To Top
Description 120 Vac Standing Pilot Gas Valve with 3/4 in. x 3/4 in. inlet\outlet, Step opening and Full Rate: 3.5 in. wc; Step Setting: 0.7 in. wc pressure regulator setting
Type Single Stage
Ignition Type Standing Pilot
Type of Gas Natural
Inlet/Outlet Size (in.) 3/4 in. x 3/4 in.
Body Pattern Straight-through, multi-tapped with 1/2 in. right and left outlets plugged
Opening Characteristics (standard, step) Step Opening
Capacity @ 1 in. p.d. 335,000 BTU/hr; 295,000 BTU/hr minimum
Pressure Ratings (psi) 1/2 psi
Pressure Ratings (kPa) 3.5 kPa
Pressure Regulator Setting (psi) Full Rate: 3.5 in. wc; Step Setting: 0.7 in. wc
Pressure Regulator Setting (kPa) Full Rate: 0.87 kPa; Step Setting: 0.17 kPa
Pilot Gas Outlet Compression fitting for 1/4 in. OD tubing
Pressure Tapping 1/8 in. NPT with plug
Electrical Ratings 120 Vac
Frequency 60 Hz
Temperature Range (F) 32 F to 175 F
Temperature Range (C) 0 C to 79 C
Mounting 0 to 90 degrees in any direction from the upright position of the gas control knob, including vertically.
Dimensions (in.) 4 3/4 in high x 4 1/16 in. wide x 3 3/16 in. deep
Dimensions (mm) 121 mm high x 103 mm wide x 81 mm deep
Approvals, American Gas Association IAS AGA Design Certified; File No. L2025003, CGA Design Certified; File No. L2025003, UL Component Recognized.
Approvals, Underwriters Laboratories Inc UL Component Recognized.

Literature and other Resources Download Back To Top
Label - (V400 Gas Appliance Lighting Instructions)
Installation Instructions - (V400 Combination Gas Controls)
Installation Instructions - (V400 24 Volt - 120 Volt Combination Gas Controls Tradeline - English/French)
Cross Reference - (V4001 Gas Valve and Actuator Cross Reference (Available in Firing Line 70-8900 only))
Installation Instructions - (V400 24 V/120 V Combination Gas Controls)
Low Voltage Combination Gas Control Dimension(LineArt)
Low Voltage Combination Gas Control Dimension(LineArt - Web Quality Image)
Line Voltage Gas Control Main(Photo_BW - Web Quality Image)
Line Voltage Gas Control Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
391936 - LP to Natural Gas Conversion kit, including regulator spring, O-ring, screw and cap
391937 - Natural Gas to LP Conversion kit, including regulator spring, O-ring, screw and cap
390427A - 3/4 inch x 1/2 inch reducer bushing for valves
390427B - 1/2 inch x 3/8 inch reducer bushing for valves
390427D - Envelope Assembly, includes one each of 3/4 inch x 1/2 inch, 1/2 inch x 3/8 inch, 3/4 inch x 3/8 inch reducer bushing
392451-1 - ECO (energy cutoff) connector for 1/4 inch (6 mm) quick-connects
390427E - Envelope Assembly, includes two 3/4" NPT x 1/2" NPT reducer bushings