HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TL7235A1003
Digital Non-Programmable Double Pole Line Voltage Thermostat for electric baseboards, convectors and fan forced heaters (resistive rated loads).

Locate Distributors Product Specifications   Literature and Documents
Overview
The LineVoltPRO™ non-programmable digital thermostat provides electronic control of 208/240 Vac resistive rated electric baseboard heaters, radiant ceiling heat, convectors and fan forced heaters. If used as directed, electronic thermostats can save up to 10% on annual heating costs. Savings may vary based on geographic region and usage.

Loading ...
Features

• Electronic temperature control - precision of ±1 F saves up to 10% on heating bills.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Soundproofed for quiet operation - reduces the clicking noise commonly heard with conventional thermostats.
• On/Off or On/Standby switch allows you to turn the thermostat off at the end of the heating season.
• Heating indicator - at a glance confirmation that the heat is on.
• Maintenance free - no batteries required.
Product Specifications  Back To Top
Application Electric baseboards, convectors and fan forced heaters (resistive rated loads).
Mounting Vertical Mount
Color Premier White®
Stages 1 Heat
Electrical Connections 5.5 in. (140mm) tinned copper lead wires
Switch Type Relay
Switching Action DPST
Accuracy (F) ±1 F
Accuracy (C) ±0.5 C
Dimensions (in.) 4 7/8 in. high x 2 3/4 in. wide x 7/8 in. deep
Dimensions (mm) 124 mm high x 70 mm wide x 23 mm deep
Setting Temperature Range (F) 40 F to 86 F
Setting Temperature Range (C) 5 C to 30 C
Electrical Ratings 15 Amps Max; 3600 Watts at 240 VAC, 3120 Watts at 208 VAC
Frequency 50 Hz; 60 Hz
Sensor Element Thermistor
Operating Temperature Range (F) 32 F to 122 F
Operating Temperature Range (C) 0 C to 50 C
Approvals, Underwriters Laboratories Inc UL Listed 9R12, File Number: E183695
Approvals, Canadian Standards Association cCSAus, File Number: LR76030
Voltage 208/240 Vac

Literature and other Resources Download Back To Top
Installation and User Guide - (TL7235 Non-programmable Thermostat)
Installation and User Guide - (TL7235 Non-programmable Thermostat)
Sell Sheet - (TL7235A1003 TL7235A1003 LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat (French))
Installation Guide - (TL7235A Power Base, English, French, Spanish)
Sell Sheet - (TL7235A1003 TL7235A1003 LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat)
Competitive Comparison - (TL7235A LineVoltPRO 7000 Series Non-Programmable Electric Heat Thermostats Competitive Comparison)
User Guide - (TL7235A Non-programmable Thermostat)
User Guide - (TL7235A Termostato no programable - Spanish)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Main(Photo_BW - Web Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Main(Photo_BW - Print Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Front(Photo_BW - Web Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Front(Photo_BW - Print Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 6 inch Front(Photo_BW - Web Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 6 inch Front(Photo_BW - Print Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Main(Photo_Color - Web Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Main(Photo_Color - Print Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Front(Photo_Color - Web Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 3 inch Front(Photo_Color - Print Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 6 inch Front(Photo_Color - Web Quality Image)
LineVoltPRO 7000 Digital Non-Programmable Electric Heat Thermostat - 6 inch Front(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration