Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>
Hydronic Heating
>
Water Flow Controls
>
Water Quality
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Hydronic Heating
> TK Series Tank Kits
TK30PV100FM
Combo Trim Kit with Supervent
Hazmat# UN1956 Compressed gas, n.o.s. (air with up to 15% helium)
Locate Distributors
Product Specifications
Literature and Documents
Overview
Honeywell TK Series Combo Boiler Trim kits are a quick and convenient way to purchase the key "boiler trim" used by installers when performing a boiler change out. All Combo Trim Kits with SuperVent include expansion tank and SuperVent high performance air eliminator; selected models also include FM911 combination boiler fill valve / backflow preventer and/or service check valves for in-line servicing of the expansion tank.
Loading ...
Product Specifications
Back To Top
Volume (gal)
4.4 gal
Volume (L)
16.7 L
Maximum Acceptance Volume (gal)
2.5 gal
Maximum Acceptance Volume (L)
9.5 L
Diameter (in.)
11 in.
Diameter (mm)
279 mm
Height (in.)
15 1/2 in.
Height (mm)
394 mm
Connection Size (in.)
Tank: 1/2 in.
Connection Size (in.)
SuperVent: 1 in.
Maximum Safe Operating Pressure (psi)
100 psi
Maximum Safe Operating Pressure (kPa)
689 kPA
Weight (lb)
16 lb
Weight (kg)
7.3 kg
Maximum Operating Temperature (F)
240 F
Maximum Operating Temperature (C)
115 C
Includes
TK300-30, PV100, SCV-050, FM911
Connection Type
Tank: Male NPT
Connection Type
SuperVent: Female NPT
Literature and other Resources Download
Back To Top
Product Data - (TK300 Series Closed Heating System Tanks, Diaphragm Expansion Tanks)
Download
Welcome
Login to My Account
New User Registration
Find Quote