Loading ...
|
Features |
|
|
• Large, Clear Display with Backlighting current temperature, set temperature and time are easy-to-read and all are displayed on the home screen. • Menu Driven Programming Guides you through the scheduling process, showing only necessary information and choices on each screen. • Ability to Select Multiple Days allows you to easily customize the thermostat for your unique schedule. • Real-Time Clock keeps time during power failure; automatically updates for daylight saving time. • Armchair Programming allows you to remove thermostat from wall to set the schedule. • Precise Temperature Control (+/- 1 F) reliable, consistent comfort. • Multiple HOLD options allow you to modify schedule indefinitely or for a specific time. • Change Reminders reminds you to service or replace the air filter, humidifier pad, ultraviolet lamp or thermostat batteries.
• Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time. • Temperature range stops - prevents user from setting the temperature too high or too low. • Keypad lockout options for partial or full lockout. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
VisionPRO® Touchscreen 7-Day Programmable 3 Heat/2 Cool Conventional and Heat Pump Thermostat with Dehumidification Control |
|
Application |
Heat/Cool or Heat Pump with Auxiliary Heat |
|
Programmability |
7 Day Multiple Day Programming or Non-Programmable |
|
Changeover |
Auto/Manual Selectable |
|
Switch Positions (System) |
HEAT-OFF-COOL-AUTO-EM.HEAT |
|
Switch Positions (Fan) |
AUTO-ON-CIRC |
|
Power Method |
Battery or Hardwired |
|
Terminal Designations |
R, RC, W (O/B), W2 (AUX), Y, Y2, L, E, G, C, S1, S2 |
|
Dimensions (in.) |
4 9/16 in. high x 6 in. wide x 1 1/4 in. deep |
|
Dimensions (mm) |
116 mm high x 152 mm wide x 32 mm deep |
|
Electrical Ratings |
20 to 30 Vac |
|
Setting Temperature Range (F) |
Heat: 40 F to 90 F; Cool: 50 F to 99 F |
|
Setting Temperature Range (C) |
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C |
|
Differential Temperature (F) |
± 1 F |
|
Differential Temperature (C) |
±0.5 C |
|
Stages |
Up to 3 Heat/2 Cool Heat Pump |
|
Stages |
Up to 2 Heat/2 Cool Conventional |
|
Outdoor Sensor |
Yes, optional outdoor or indoor remote |
|
Remote Sensor |
Yes, optional outdoor or indoor remote |
|
Sensor Element |
Thermistor |
|
Heat Current |
1.0 A running |
|
Cool Current |
1.0 A running |
|
Operating Humidity Range (% RH) |
5 to 90% RH, non-condensing |
|
Comments |
Includes Dehumidification Control. Conventional and heat pump systems. The L terminal is an input or output. |
|
Dehumidification Setting Range |
40 to 80% RH. |
|
Voltage |
20 to 30 Vac or 750 mV |
|
|
Literature and other Resources Download
|
Back To Top
|
|
|
|
Competitive Comparison - (TH8320, TH8321, TH8110 TH8320, TH8321, TH8110 VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat (Up to 3H/2C Conventional & Heat Pump))
|
|
Operating Manual - (TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U TH8000 Series, VisionPRO Touchscreen Programmable Thermostat English/French)
|
|
Operating Manual - (TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U TH8000 Series, VisionPRO Touchscreen Programmable Thermostat - English/Spanish)
|
|
Installation Guide - (TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U TH8000 Series, VisionPro Touch-screen Programmable Thermostat - English/French)
|
|
Installation Guide - (TH8000, TH8110, TH8110U, TH8320, TH8320U, TH8321, TH8321U TH8000 Series, VisionPRO Touch-screen Programmable Thermostat - English/Spanish)
|
|
Operating Manual - (TH8110U, TH8320U, TH8321U Touchscreen Programmable Thermostat - Generic English/Spanish)
|
|
Installation Instructions - (TH8320, TH8321 Touch Screen Programmable Thermostats - "VisionPro")
|
|
Installation Instructions - (TH8320, TH8321 Thermostats programmables a ecran tactile - French - "VisionPro")
|
|
Installation Instructions - (TH8320, TH8321 Termostatos programables con pantalla sensible al tacto - Spanish - "VisionPro")
|
|
Sell Sheet - (Th8110, TH8320, TH8321 VisionPRO 8000 Touchscreen 7-Day Programmable Thermostat)
|
|
Product Data - (TH8110, TH8320, TH8321 VisionPRO 8000 Touchscreen Programmable Thermostat)
|
|
Product Data - (TH8110, TH8320, TH8321 Thermostat programmable VisionPRO 8000 - FRENCH)
|
|
Product Data - (TH8110, TH8320, TH8321 Termostato programable VisionPRO 8000 con pantalla sensible al tacto, SPANISH)
|
|
Owners Manual - (TH8320, TH8321, TH8110 Thermostats-"VisionPro")
|
|
Owners Manual - (TH8320, TH8321, TH8110 Thermostats programmables -French - "VisionPro")
|
|
Owners Manual - (TH8320, TH8321, TH8110 Termostatos progamables - Spanish - "VisionPro")
|
|
Pocket Guide - (TH8110, TH8320, TH8321 VisionPRO 8000 Thermostats Installer Setup and System Test)
|
|
Pocket Guide - (TH8110, TH8320, TH8321 Thermostats VisionPro Guide de poche de configuration par l'installateur et test du system - French)
|
|
Pocket Guide - (TH8110, TH8320, TH8321 VisionPRO Thermostats Installer Setup and System Test - Spanish)
|
|
Installation Instructions - (32003796-001, TH8110, TH8320, TH8321, TH8000 VisionPRO Cover Plate - English, French, Spanish)
|
|
Installation Instructions - (YTH9421, TH9421, TH8321, TH8320, TH8110, TH6320, TH6220, TH5110, TH5320, TH5220, TH5110 Range Stop Instructions - English, Spanish)
|
|
|
|
Download
|
|
|