Loading ...
|
Features |
|
|
• Selectable to 5-1-1 (Weekdays, Saturday, Sunday) or 5-2 (Weekdays, Weekend) programmable thermostat. • Large, clear, backlit display - easy to read in various lighting conditions. • Display size options - available in large screen or standard. • Precise comfort control (+/- 1º F) - maintains consistent comfort to the highest level of accuracy. • Simplified programming and operation. • Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat. • Built in instructions - simple, pull out instruction manual. • Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time. • Temperature range stops - prevents user from setting the temperature too high or too low. |
|
Product Specifications |
Back To Top |
|
|
|
Application |
Heat/Cool or Heat Pump with Auxiliary Heat |
|
Programmability |
5-1-1 Day Program or 5-2 Day Program |
|
Changeover |
Auto/Manual Selectable |
|
Switch Positions (System) |
HEAT-OFF-COOL-AUTO-EM.HEAT |
|
Switch Positions (Fan) |
AUTO-ON |
|
Power Method |
Battery or Hardwired |
|
Terminal Designations |
Rc, R, W (O/B), W2 (AUX/E), Y, Y2, G, L, C |
|
Dimensions (in.) |
3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep |
|
Dimensions (mm) |
91 mm High X 147 mm Wide X 38 mm Deep |
|
Operating Temperature Range (F) |
32 F to 120 F |
|
Operating Temperature Range (C) |
0 C to 48.9 C |
|
Setting Temperature Range (F) |
Heat: 40 F to 90 F; Cool: 50 F to 99 F |
|
Setting Temperature Range (C) |
Heat: 4.5 C to 32 C; Cool: 10 C to 37 C |
|
Stages |
Up to 1 Heat/1 Cool |
|
Heat Current |
W2 (AUX/E) = 0.02 A to 0.5 A running |
|
Heat Current |
W = 0.02 A to 1.0 A running |
|
Cool Current |
Y = 0.02 A to 1.0 A running, Y2 = 0.02 A to 1.0 A running |
|
Fan Current |
0.02 A to 0.5 A running |
|
Operating Humidity Range (% RH) |
5 to 90% RH, non-condensing |
|
Display Size |
5.09 sq. in. |
|
Voltage |
20 to 30 Vac or 750 mV |
|
|
Literature and other Resources Download
|
Back To Top
|
|
|
|
Reference Card - (RTH6300B, RTH6300, TH6110D, TH6110, TH6220D, TH6220, TH6320U, TH6320, TH6320R, YTH6320R, YTH6320 Quick Reference Card English/French)
|
|
Reference Card - (RTH6300B, RTH6300, TH6110D, TH6110, TH6220D, TH6220, TH6320U, TH6320, TH6320R, YTH6320R, YTH6320 Quick Reference Card English/Spanish)
|
|
Competitive Comparison - (TH6320U1000 FocusPRO 6000 5-1-1 Day Programmable Thermostat (Up to 3H/2C Conventional & Heat Pump))
|
|
Competitive Comparison - (TH6320U1000 FocusPRO 6000 5-1-1 Day Programmable Thermostat (Up to 3H/2C Conventional & Heat Pump))
|
|
Installation Guide - (TH6220, TH6110, TH6320 TH6000 Series FocusPRO Programmable Thermostat - English/Spanish)
|
|
Operating Guide - (TH6220, TH6110, TH6320 TH6000 Series FocusPRO Programmable Thermostat English/Spanish)
|
|
Installation Instructions - (YTH9421, TH9421, TH8321, TH8320, TH8110, TH6320, TH6220, TH5110, TH5320, TH5220, TH5110 Range Stop Instructions - English, Spanish)
|
|
|
|
Download
|
|
|