HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TH6220D1002
5-1-1 Programmable Thermostat

Locate Distributors Product Specifications   Literature and Documents
Overview
The FocusPRO™ programmable thermostat provides electronic control of 24 Vac conventional and heat pump systems or 750 mV heating systems.

Loading ...
Features

• Selectable to 5-1-1 (Weekdays, Saturday, Sunday) or 5-2 (Weekdays, Weekend) programmable thermostat.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Display size options - available in large screen or standard.
• Precise comfort control (+/-1 F) - maintains consistent comfort to the highest level of accuracy.
• Simplified programming and operation.
• Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
• Built in instructions - simple, pull out instruction manual.
• Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time.
• Temperature range stops - prevents user from setting the temperature too high or too low.
Product Specifications  Back To Top
Application Heat/Cool or Heat Pump with Auxiliary Heat
Programmability 5-1-1 Day Program or 5-2 Day Program
Changeover Auto/Manual Selectable
Color Premier White®
Switch Positions (System) HEAT-OFF-COOL-AUTO-EM.HEAT
Switch Positions (Fan) AUTO-ON
Power Method Battery or Hardwired
Terminal Designations Rc, R, W (O/B), W2 (AUX), Y, Y2 (E), G, L, C
Dimensions (in.) 3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm) 91 mm High X 147 mm Wide X 38 mm Deep
Mounting Horizontal
Electrical Ratings 20 to 30 Vac or 750 mV
Frequency 50 Hz
Frequency 60 Hz
Operating Temperature Range (F) 32 F to 120 F
Operating Temperature Range (C) 0 C to 48.9 C
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Stages Up to 2 Heat/2 Cool Conventional
Stages Up to 2 Heat/1 Cool Heat Pump
Heat Current W = 0.02 A to 1.0 A running
Heat Current W2 (AUX) = 0.02 A to 0.5 A running
Heat Current E = 0.02 A to 1.0 A running
Cool Current Y = 0.02 A to 1.0 A running, Y2 = 0.02 A to 1.0 A running
Fan Current 0.02 A to 0.5 A running
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Comments Standard Display
Display Size 3.75 sq. in.
Voltage 20 to 30 Vac or 750 mV

Literature and other Resources Download Back To Top
Reference Card - (TH6220 Quick Reference Card English/French)
Reference Card - (TH6220 Quick Reference Card English/Spanish)
Addendum - (TH6220D Wallplate Removal Addendum (use with form 69-1783))
Installation Guide - (TH6220D1002 TH6220, TH6110, TH6000 Series FocusPRO Programmable Thermostat)
Operating Manual - (TH6220D1002 TH6220, TH6110, TH6000 Series FocusPRO Programmable Thermostat)
Sell Sheet - (TH6220 FocusPRO 6000 5-1-1 Day Programmable Thermostat)
Installation Instructions - (TH6220 Range Stop Instructions - English, Spanish)
Operating Manual - (TH6220D FocusPro Programmable Thermostat)
Operating Manual - (TH6220D FocusPRO Thermostat programmable - French)
Operating Manual - (TH6220D FocusPro Termostato Programable - Spanish)
Installation Guide - (TH6220D FocusPRO Programmable Thermostat)
Installation Guide - (TH6220D FocusPRO Thermostat programmable - French)
Installation Guide - (TH6220D FocusPRO Termostato Programable - Spanish)
FocusPRO 6000 Programmable Thermostat Front(LineArt)
FocusPRO 6000 Programmable Thermostat Front(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)