HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
TH6110D1005
1 heat/1 cool conventional and heat pump programmable thermostat with R, Rc, C, W (O/B), Y and G terminals.

Locate Distributors Product Specifications   Literature and Documents
Overview
The FocusPRO™ programmable thermostat provides electronic control of 24 Vac conventional and heat pump systems (1 heat/1 cool) or 750 mV heating systems.

Loading ...
Features

• Selectable to 5-1-1 (Weekdays, Saturday, Sunday) or 5-2 (Weekdays, Weekend) programmable thermostat.
• Large, clear, backlit display - easy to read in various lighting conditions.
• Display size options - available in large screen or standard.
• Precise comfort control (+/-1 F) - maintains consistent comfort to the highest level of accuracy.
• Simplified programming and operation.
• Easy change battery door - flip out door allows for easy battery replacement without removing or disassembling the thermostat.
• Built in instructions - simple, pull out instruction manual.
• Adaptive Intelligent Recovery™ - ensures programmed temperature is reached by programmed time.
• Temperature range stops - prevents user from setting the temperature too high or too low.
Product Specifications  Back To Top
Application Heat/Cool or Heat Pump without Auxiliary Heat
Programmability 5-1-1 Day Program or 5-2 Day Program
Changeover Auto/Manual Selectable
Color Premier White®
Switch Positions (System) HEAT-OFF-COOL-AUTO
Switch Positions (Fan) AUTO-ON
Power Method Battery or Hardwired
Terminal Designations Rc, R, W (O/B), Y, G, C
Dimensions (in.) 3 9/16 in. High X 5 13/16 in. Wide X 1 1/2 in. Deep
Dimensions (mm) 91 mm High X 147 mm Wide X 38 mm Deep
Mounting Horizontal
Electrical Ratings 20 to 30 Vac or 750 mV
Frequency 50 Hz
Frequency 60 Hz
Operating Temperature Range (F) 32 F to 120 F
Operating Temperature Range (C) 0 C to 48.9 C
Setting Temperature Range (F) Heat: 40 F to 90 F; Cool: 50 F to 99 F
Setting Temperature Range (C) Heat: 4.5 C to 32 C; Cool: 10 C to 37 C
Differential Temperature (F) ± 1 F
Differential Temperature (C) ±0.5 C
Stages Up to 1 Heat/1 Cool
Sensor Element Thermistor
Heat Current 0.02 A to 1.0 A running
Cool Current 0.02 A to 1.0 A running
Fan Current 0.02 A to 0.5 A running
Operating Humidity Range (% RH) 5 to 90% RH, non-condensing
Comments Standard Display
Display Size 3.75 sq. in.
Voltage 20 to 30 Vac or 750 mV

Literature and other Resources Download Back To Top
Competitive Comparison - (TH6110D TH6110D FocusPRO 6000 5-1-1 Day Programmable Thermostat (1H/1C Conventional and Heat Pump))
Reference Card - (TH6110 Quick Reference Card English/French)
Reference Card - (TH6110 Quick Reference Card English/Spanish)
Addendum - (TH6110D Wallplate Removal Addendum (use with form 69-1783))
5x7 postcard - (TH6110 FocusPRO 6000 Thermostat)
Installation Guide - (TH6110D1005 TH6220, TH6110, TH6000 Series FocusPRO Programmable Thermostat)
Operating Manual - (TH6110D1005 TH6220, TH6110, TH6000 Series FocusPRO Programmable Thermostat)
Sell Sheet - (TH6110 FocusPRO 6000 5-1-1 Day Programmable Thermostat)
Addendum - (TH6110D FocusPRO - Temperature range information (used with 69-1714, 69-1714F and 69-1714S))
Installation Guide - (TH6110D FocusPRO Programmable Thermostat)
Installation Guide - (TH6110D FocusPRO Thermostat programmable - French)
Installation Guide - (TH6110D FocusPRO Termostato Programable - Spanish)
Operating Manual - (TH6110D FocusPro Programmable Thermostat)
Operating Manual - (TH6110D FocusPRO Thermostat programmable - French)
Operating Manual - (TH6110D FocusPro Termostato Programable - Spanish)
Countermat Insert - (TH6110 TH6110 FocusPRO 6000 5-1-1 Day Programmable Thermostat Leader)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Multiple Parts(Photo_BW - Web Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Multiple Parts(Photo_BW - Print Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Main(Photo_BW - Web Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Main(Photo_BW - Print Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Main(Photo_Color - Web Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Main(Photo_Color - Print Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Main(Photo_Color - Web Quality Image)
FocusPRO 6000 5-1-1 Day Programmable Thermostat Main(Photo_Color - Print Quality Image)
FocusPRO" 6000 5-1-1 Day Programmable Thermostat Main(Photo_Color - Web Quality Image)
FocusPRO" 6000 5-1-1 Day Programmable Thermostat Main(Photo_Color - Print Quality Image)
FocusPRO" 6000 5-1-1 Day Programmable Thermostat Main(Photo_BW - Web Quality Image)
FocusPRO" 6000 5-1-1 Day Programmable Thermostat Main(Photo_BW - Print Quality Image)
TH6110D1021_hires Front(Photo_Color)
TH6110D1021_lores Front(Photo_Color - Web Quality Image)
FocusPRO6000hires Front(Photo_Color)
TH6110D1005_hires Front(Photo_Color)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
50002883-001 - FocusPRO 5000/6000 and PRO 3000/4000 Cover Plate Assembly
50007298-001 - 12 pack of medium coverplates (5 in. x 6 7/8 in.)